CP2108 Evaluation Kit

CP2108EK

The CP2108 is a highly integrated USB-to-Quad-UART Bridge Controller providing a simple solution for updating RS-232/RS-485 designs to USB using a minimum of components and PCB space. The CP2108 includes a USB 2.0 full-speed function controller, USB transceiver, oscillator, EEPROM and four asynchronous serial data buses (UART) with full modem control signals in a compact 9 mm x 9 mm QFN64 package.

The CP2108 Evaluation Kit Features

CP210x Software

These packages provide the VCP driver, documentation, programming examples and customization utilities for the CP210x device family.

Platform Installers Release Notes
Download CP210x Software Installer for WindowsWindows Download Release Notes
Download CP210x Software Installer for MacMac Download Release Notes
Download CP210x Software Installer for Linux Linux Download Release Notes

Note: The installation packages include the virtual COM port (VCP) driver that uses the standard COM API functions. A direct-access driver is also available here.

CP2108 Evaluation Kit Resources

View All

CP2108 User's Guide

Read Now

CP2108 Quick Start Guide

Read Now

Virtual COM Port (VCP) Drivers

View Download Options

Direct Access Drivers

View Download Options

Interface Application Notes

View Now

View All