HID USB to SMBus/I2C Bridge Evaluation Kit

CP2112EK

The CP2112EK evaluation kit allows a complete evaluation and customization of the CP2112 HID USB to SMBus/I2C Bridge, including all GPIO functions, transmit LEDs, receive LEDs and clock output. A USB cable, Windows® and Mac® application examples and full documentation are included.

The CP2112 Evaluation Kit Features

  • CP2112 evaluation board
  • USB cable
  • Quick start guide
  • CP21xx kit DVD

CP2112 Software 

This package provides documentation, programming examples and customization utilities for the CP2112 family.The Silicon Labs HID USB-to-SMBus interface library provides a simple API to configure and operate CP2112 devices. The library provides an interface abstraction so that users can develop their application at a higher level than the USB HID layer. This HID USB-to-SMBus library is a Windows DLL implementation of the CP2112 interface specification.

Platform Installer Release Notes
Download CP2112 Software Installer for WindowsWindows Download Release Notes
Download CP2112 Software Installer for MacMac Download Release Notes
Download CP2112 Software Installer for Linux Linux Download Release Notes

CP2112 Development Kit Resources

View All

AN495: CP2112 Interface Specification

Read Now

AN496: CP2112 HID-to-SMBus API Specification

Read Now

View All

Close
Loading Results