Biometric Sensor Expansion Card for EFM32™ Wonder Gecko Starter Kit

BIOMETRIC-EXP-EVB

The BIOMETRIC-EXP-EVB card provides a convenient development and demo platform for Silicon Labs’ Si114x Optical Sensors and Si701x/2x Relative Humidity and Temperature Sensors. The card plugs directly into the expansion header of the EFM32™ Wonder Gecko Starter Kit.

Place your finger tip on the Si1146 sensor to measure heart rate and blood oxygen level. Environmental sensing of UV Index, relative humidity, and temperature is also provided.

Add to Cart $29.99

Biometric Sensor Expansion Card Kit Includes

  • BIOMETRIC-EXP-EVB expansion card
  • CR2032 battery

Biometric Sensor Expansion Card Resources

Simplicity Studio Software

The biometric demo application is downloadable in Simplicity Studio

View Download Options

BIOMETRIC-EXP-EVB User Guide

Read More

Wonder Gecko Starter Kit

Learn More

Biometric Sensor, EFM32 MCU and Bluetooth LE Kit (Partner Solution: Mpression Odyssey)

Learn More

Close
Loading Results