EFM32™ Gecko Development Kit

EFM32G-DK3550

Silicon Labs' EFM32G-DK3550 Development Kit provides a complete solution for testing advanced, energy efficient applications using the EFM32™ Gecko 32-bit microcontroller (MCUs). From Simplicity Studio you get full access to the kit information and can program the kit with the demos and code examples available for the Gecko. The rich feature set makes the kit an excellent platform for evaluating the Gecko 32-bit microcontroller, as well as a good starting point for application development.

Gecko Development Kit

The Gecko Development Kit Includes:

  • 3 separate boards:
    • (1) BRD3201A EFM32 Development Kit Motherboard
    • (1) BRD3302A EFM32 Gecko MCU plugin board
    • (1) BRD3500B EXP32 prototyping board
  • IAR Embedded Workbench ARM Kickstart version CD/DVD
  • Atollic TrueSTUDIO for ARM CD
  • USB cables

The Gecko Development Kit Features:

  • EFM32G890F128 MCU with 128 kB flash and 16 kB RAM
  • Built-in SEGGER J-Link + J-Trace
  • Advanced Energy Monitoring
  • Real-time, accurate energy and power profiling
  • 320x240 resistive touch color TFT display
  • 10/100 Mbit/s SPI based MAC/PHY
  • User interface
    • 5 way joystick
    • 4 user buttons, 4-bit DIP switch and 16 user LEDs
  • Large EXP32 prototyping module
  • Supported by Simplicity Studio

Gecko Development Kit Resources

Gecko Development Kit User's Guide

Read More

EFM32G-DK3550 User Manual

Read Now

EFM32G-DK3550 Documentation Package

Download Now

Gecko Reference Manual

Read More

Simplicity Studio Software

View Download Options

Close
Loading Results