EFM32™ Giant Gecko Development Kit

EFM32GG-DK3750

Silicon Labs' EFM32GG-DK3750 Development Kit provides a complete solution for testing advanced, energy efficient applications using the EFM32™ Giant Gecko ARM® Cortex™-M3 32-bit MCU. From Simplicity Studio you get full access to the kit information and can program the kit with the demos and code examples available for the Giant Gecko. The rich feature set makes the kit an excellent platform for evaluating the Giant Gecko microcontroller, as well as a good starting point for application development.

Giant Gecko Development Kit

The Giant Gecko Development Kit Includes:

  • 3 separate boards:
    • (1) BRD3201A EFM32 Development Kit Motherboard
    • (1) BRD3600A EFM32 Giant Gecko MCU plugin board
    • (1) BRD3500B EXP32 prototyping board
  • IAR Embedded Workbench ARM Kickstart version CD/DVD
  • Atollic TrueSTUDIO for ARM CD
  • USB cables

The Giant Gecko Development Kit Features:

  • EFM32GG990F1024 MCU with 1 MB flash and 128 kB SRAM
  • Built-in SEGGER J-Link + J-TraceAdvanced Energy Monitoring
  • Real-time, accurate energy and power profiling
  • 320 x 240 resistive touch color TFT display
  • 10/100 Mbit/s SPI based MAC/PHY
  • User interface
    • 5 way joystick
    • 4 user buttons, 4-bit DIP switch and 16 user LEDs
  • Large EXP32 prototyping module
  • Temperature sensor with I²C interface
  • Supported by Simplicity Studio

Giant Gecko Development Kit Resources

Giant Gecko Development Kit User's Guide

Read More

EFM32GG-DK3750 Documentation Package

Download Now

Giant Gecko Reference Manual

Read More

Simplicity Studio Software

View Download Options

Close
Loading Results