SLSTK2001A

MSRP $114.00

EFM8UB2 EMIF and USB Capable 8-bit MCU Starter Kit

The Silicon Labs EFM8UB2 Starter Kit is an excellent starting point to evaluate and develop USB applications on the EFM8UB2 MCUs. The SLSTK2001A starter kit can be used to evaluate the EFM8UB2 set of devices.

In addition to USB support this kit includes the EFM8UB20F64G-A-QFP48 MCU with EMIF support and operating up to 48 MHz. The EFM8UB20F64G-A-QFP48 MCU includes 64 kB of Flash, 4352 kB of RAM.

MSRP $114.00

 

EFM8UB2 Starter Kit Contents

  • Integrated debugger
  • LCD display
  • Joystick
  • Pushbuttons
  • Tri-color LED
  • Expansion header

Step 1: Download and Install Simplicity Studio

Get up and running quickly with precompiled demos, application notes, and examples. Use advanced tools including energy profiling to optimize your MCU application. Choose your software package below.

Full Feature Simplicity Studio (select this if you plan to use other technologies from Silicon Labs)



Step 2: Run Demos

Demos are a quick and easy way to evaluate a device without compiling or debugging code.

Follow these easy steps:

1. Plug kit in with USB, use the port labeled DBG

2. Open Simplicity Studio

3. Select Demos (see screeshot)

simplicity-run-demo.png

Knowledge Base Articles

Browse our knowledge base articles for information about specific products.

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Questions? You're in the Right Place.

Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.

Close
Loading Results