Bluegiga Wi-Fi® Software Stack

 

The Bluegiga Wi-Fi Software is an embedded 802.11 MAC and IPv4 stack targeted for Bluegiga's WF121 Wi-Fi module. The software implements full 802.11 functionality, WPA2, WPA, WEP, and WPS encryption protocols and various IP-based protocols, such as TCP, UDP, DHCP, DNS, ICMP, and HTTP. The Wi-Fi software also supports the 802.11 access point and HTTP server functionality for the easy configurations and direct connections with phones, tablets, and PCs.

Bluegiga's Wi-Fi software provides powerful, low overhead, and easy-to-use Bluegiga BGAPI™ serial protocol that can be used over UART, USB, or SPI interfaces. BGAPI serial protocol provides access to functions, such as Access Point discovery, association and encryption and connection establishment as well TCP and UDP data trasfer. To simplify the software development for external host processors the Bluegiga Wi-Fi software also includes a Bluegiga BGLIBTM C-library that implements the BGAPITM serial protocol parser and it can be easily ported to various embedded systems.

For standalone applications, the Bluegiga Wi-Fi Software also provides a simple BGScript™ scripting language and VM environment, which enables users to write simple applications for the WF121 Wi-Fi module. This enables lower cost and smaller designs without the need for an external MCU.

Key Benefits

  • A fully embedded 802.11 MAC with the client and access point modes
  • Built-in IPv4 stack with TCP, UDP, DHCP, mDNS and DNS protocols
  • Built-in HTTP server
  • Supports WPA2, WPA, WPS and WEP security algorithms
  • Simple and low overhead BGAPI™ serial protocol over UART, USB or SPI
  • Standalone applications can be created with Bluegiga BGScript
  • High throughput over TCP and UDP

Specifications

Wi-Fi Features:

  • Wi-Fi client mode support
  • Wi-FI access Point mode up to five clients
  • WPA2, WPA, WPS, and WEP security  

Software APIs:

  • Binary based BGAPI serial protocol over UART, USB, or SPI
  • BGLIB host library which implements BGAPI serial protocol parser
  • Bluegiga BGScript programming language for standalone applications

IP Features:

  • IPv4 compatible IP stack
  • TCP and UDP clients and servers
  • DNS client
  • mDNS
  • DHCP client and server
  • HTTP server
  • Throughput up to 3.5 Mbps

Software SDK:

  • Free-of-charge SDK contains:
    • BGScript compiler and BGScript examples
    • BGLIB parser C source code and examples
    • DFU firmware update tools for field updates
    • PC tools
    • Documentation

Bluegiga Wi-Fi Software Documentation

View all Bluegiga Wi-Fi Software Documentation