ClockBuilder Pro Field Programmer 

When used with ClockBuilder Pro software, the ClockBuilder Pro Field Programmer makes it simple for systems designers to develop, program, and debug any Si534x or Si538x clock device “in-system,” or in one of the convenient QFN sockets. The field programmer supports I2C or SPI interfaces to the host system, and SPI to the field programmer's QFN socket boards.

 

Field Programmer Ordering Options* 

Part Number Description Contents Software Price (USD) Buy Now
CBPROG-DONGLE Dongle/adapter for in-system or
in-socket field programming
Field programmer dongle USB Cable
Female-to-female ribbon cable
Female-to-female jumper wires
ClockBuilder Pro Software $99 CBPROG-DONGLE
Si538X4X-64SKT-DK 64-pin QFN socket board
For 9 x 9 mm QFN devices
Mounted 64-pin QFN socket n/a $129 Si538X4X-64SKT-DK
Si538x4x-56SKT-DK 56-pin LGA socket board
For 8 x 8 mm LGA devices
Mounted 56-pin LGA socket n/a $129 Si538X4X-56SKT-DK
Si538X4X-44SKT-DK 44-pin QFN socket board
For 7 x 7 mm devices
Mounted 44-pin QFN socket n/a $129 Si538X4X-44SKT-DK

* Notes

  • When programming sample Si538x/4x devices using the QFN socket, Si534x Jitter Attenuators, Si538x Wireless Jitter Attenuating Clocks and Si534x Clock Generators should be ordered separately.
  • QFN socket board orders should be placed separately.

Additional Resources

We are committed to your success in evaluating our products. We would also like to hear about the results of your evaluation and development efforts.

Close
Loading Results