Mesh Networking Development Tools for zigbee® and Thread​​​​

Silicon Labs' mesh networking development kits provide an industry-leading hardware and software development environment for zigbee and Thread, dramatically shortening design cycles by providing integrated hardware and sophisticated network development, as well as debugging tools based on years of mesh networking and applications experience.

 

zigbee and Thread Development Kits

Kit Part Number Description Price (USD) Add to Cart
EFR32 Mighty Gecko Starter Kit
NEW
SLWSTK6000B The Mighty Gecko Wireless Starter Kit includes Zigbee and Thread software stacks, sample code and integrated debug adapter. Multiple radio boards enable developers to create a mesh network and evaluate Mighty Gecko Modules and SoCs. $499.00 Mighty Gecko Starter Kit
EM35x Development Kit (IAR Trial Version) EM35X-DEV EM35x and EM358x system-on-chip (SoC) based development kit includes a 30-day trial license for IAR Embedded Workbench for ARM. EM35x development kits include EM357 and EM3588 modules as well as the hardware and software tools needed for application development on EM35x or EM358x parts. $999.00 EM35x Development Kit
EM35x Development Kit (IAR Full License) EM35X-DEV-IAR EM358x system-on-chip (SoC) based development kit includes a full stand-alone Cortex-M3 license for IAR Embedded Workbench for ARM. EM35x development kits include EM357 and EM3588 modules as well as the hardware and software tools needed for application development on EM35x or EM358x parts. $3499.00 EM35x Development Kit (IAR Full License)
EM35x NCP Add-on Kit EM35X-BBRD EM35x NCP add-on kit enables network co-processor development with an existing EM35x development kit, allowing designers to take maximum advantage of the superior power consumption, radio performance and CPU performance of the EM35x series chips in a network co-processor configuration. $125.00
EM35x NCP Add-on kit
EM3588 Module (+20 dBm) EM3588-MLR-AN-C EM3588 module with antenna and +20 dBm output power $30.00
EM3588 Module (+8 dBm) EM3588-M-AN-C EM3588 module with antenna and +8 dBm output power​​ $30.00
Debug Adapter ISA3 The debug adapter enables programming and debugging of EM35x, EM358x and EM359x products via a standard 10-pin connector on the target hardware. $150.00 Debug Adapter

zigbee and Thread Reference Designs

Kit Part Number Description Price (USD) Add to Cart
zigbee Smart Outlet
NEW
RD-0051-0201 This is an FCC/UL pre-certified, wireless outlet capable of 15A load current capability. It also includes temperature/humidity (Si7021) and ambient light sensing (Si1141), integrated together with the latest multiprotocol Mighty Gecko wireless SoC. The design ships with the Silicon Labs zigbee stack and enables further development and an out-of-the-box demo with the zigbee HA Gateway and other zigbee reference designs. $119.00 ZigBee Smart Outlet Reference Design
zigbee Occupancy Sensor
NEW
RD-0078-0201 This is a low power, wireless motion sensor with estimated 5 year battery life. It also includes temperature/humidity (Si7021) and ambient light sensing (Si1141), integrated together with the latest multiprotocol Mighty Gecko wireless SoC.  The design ships with the Silicon Labs zigbee stack and enables further development and an out-of-the-box demo with the zigbee HA Gateway and other zigbee reference designs. $49.00 ZigBee Occupancy Sensor Reference Design
zigbee Wi-Fi/Ethernet Gateway RD-0001-0201 This out-of-box gateway reference design, with EM3588 zigbee SoC and based on zigbee HA 1.2, works with any of Silicon Labs' lighting or home automation reference designs. You can control and monitor devices on the network via a web UI. $149.00 WiFi Ethernet Gateway
zigbee USB Virtual Gateway RD-0002-0201 This gateway reference design, with EM3588 zigbee SoC and based on zigbee HA 1.2, can run on any platform that supports the VirtualBox environment (Windows, OSX, and Linux) $49.00 ZigBee USB Virtual Gateway Reference Design
zigbee Connected Lighting (EFR32MG)
NEW
RD-0085-0401 This reference design is based on the EFR32™ Mighty Gecko device to deliver the smallest, low-cost, high-performance connected lighting solution. This small lighting reference design, based on zigbee HA 1.2, includes hardware, firmware, and software that can support RGB color, color temperature, and dimming functionalities. It is also thread upgradable for an easy migration. $79.00 ZigBee Connected Lighting Reference Design
zigbee Connected Lighting (EM3585) RD-0035-0601 This small lighting reference design, based on zigbee HA 1.2, includes hardware, firmware, and software that can support RGB color, color temperature, and dimming functionalities. It is also thread upgradable for an easy migration. $49.00 ZigBee Connected Lighting Reference Design
zigbee Connected Lighting (EM357) RD-0020-0601 This cost-effective lighting reference design, based on zigbee HA 1.2, includes hardware, firmware, and software that can support RGB color, color temperature, and dimming functionalities. NRND (Not recommended for new designs) $49.00 ZigBee Connected Lighting Reference Design
zigbee Capacitive Sense Dimmer Switch RD-0039-0201 Add a light switch anywhere without having to add expensive wiring. This feature-rich, low-power light switch can support gesture control (tap, hold, swipe) to enable RGB color, color temperature, and dimming control for up to 3 years on a single CR2032. This is a perfect companion to the connected lighting reference designs. $29.00 ZigBee Capacitive Sense Dimmable Light Switch Reference Design
zigbee Contact Sensor RD-0030-0201 This is a low-cost, small form factor, low-power design that supports up to 5 years of battery life. Cost and performance footprint options for detecting open and close status. A temperature sensor that reports the ambient temperature on a regular basis. $39.00 ZigBee Contact Sensor Reference Design
Thread Border  Router Reference Design RD-0004-0201 A Thread Border Router is a key component of a Thread protocol-based system and is responsible for key functions including; commissioning end devices or nodes, bridging Thread networks to the Internet and other IP-based networks and end-points and connecting external devices such as mobile phones to the Thread-based Home Area Network (HAN) $149.00 Thread Border Router Reference Design

RF4CE zigbee Remote Control Development Kits

Kit Part Number Description Price (USD) Add to Cart
EM34x Remote Control Development Kit EM34X-DEV This kit is based on a low cost RF remote control. The development kit will allow for hardware and software development of both the remote control and target device. Includes a 30-day trial license for IAR Embedded Workbench for ARM. $360.00 EM34x Development Kit
EM34x Voice Remote Control Evaluation Kit EM34X-VREVK The ideal kit for demonstration and software development. Based on the EM34x voice remote control, it provides for demonstration of the remote capabilities. Includes a 30-day trial license for IAR Embedded Workbench for ARM. $267.00 EM34X-VREVK
EM34x Voice Remote Control Development Kit EM34X-VRDK The kit is based on the voice remote control. The development kit will allow for hardware and software development of both the remote and target devices. Includes a 30-day trial license for IAR Embedded Workbench for ARM. $411.00 EM34X-VRDK
Close
Loading Results