CP2102N-QFN20 USBXpress USB Bridge

The CP2102N-QFN20 device is part of the USBXpress family. Available in a QFN20 package ( 3x3 ) the CP2102N-QFN20 includes 4.  The device includes a USB 2.0 full-speed function controller, USB transceiver, oscillator, and Universal Asynchronous Receiver/Transmitter (UART) and eliminates the need for other external USB components are required for development. All customization and configuration options can be selected using a simple GUI-based configurator.

Download USB to UART Bridge VCP Drivers >

View Datasheet for all specificationsView Datasheet for all specifications
Specifications Summary

Battery Charge Detection: No

Dig I/O Pins: 4

Package Type: QFN20

Package Size (mm): 3x3

Title Version Resource Type
AN220: USB Driver Customization 6.7.4 Example Code
CP210x VCP Driver for Mac OSX 10.6 Release Notes 4.x.14 Application Notes
USBXpress SDK 6.7.4 Application Notes
AN197: CP210x Serial Communications Software v6.7.4 Example Code
CP210x Windows Drivers 6.7.4 Software
CP210x Software package for Windows, includes VCP drivers 6.7.4 Software
CP210x Software package for Mac, includes VCP Drivers 6.7.4 Software
CP210x Windows Drivers with Serial Enumerator 6.7.4 Software
CP210x VCP Mac OSX Drivers 4.11.2 Software
CP210x VCP Mac OSX Drivers Release Notes 4.11.2 Release Notes
USBXpress Win98SE Release Notes 2.42 Release Notes
VCP Drivers for WinCE50 Software
VCP Driver for WinCE60 Software
VCP Driver v6.7.3 Release Notes v6.7.3 Release Notes
USBXpress v6.7.3 Release Notes 6.7.3 Release Notes
PCN #1611215: CP2102N Datasheet and Errata Update Product Change Notifications (PCN)
PB #1606031: Inner Box Label Change Product Change Notifications (PCN)
USBXpress Host SDK for Mac - Release Notes Software Development Kits
USBXpress Host SDK for Windows - Release Notes Software Development Kits
USBXpress Host SDK for Linux - Release Notes Software Development Kits
USBXpress Host SDK for Linux Software Development Kits
USBXpress Host SDK for Windows Software Development Kits
USBXpress Host SDK for Mac Software Development Kits
Standard Outerbox Label Change to Include RoHS and Halogen Free Mark Product Change Notifications (PCN)
CP210x Software package for Linux 6.7.4 Software
QSG123: CP2102N Evaluation Kit Quick-Start Guide 0.2 Quick Start Guides
CP2102N USBXpress Family CP2102N Data Sheet 1.1 Data Sheets
UG205: CP2102N-EK Kit User's Guide 0.2 User Guides
CP2102N Bill of Materials 2.2 Schematic and Layout Files
CP2102N Schematic 2.2 Schematic and Layout Files
USB Timeout Errata 013111 Errata
CP210x VCP Driver for Mac OSX 10.6 4.x.14 Application Notes
CP210x Software Development Kit for Windows XP and Vista Release Notes 1.2 Software Development Kits
CP210x Software Development Kit for Windows XP and Vista 1.2 Software Development Kits
CP210x VCP v6.7 Driver for Windows XP and Vista 6.7 Drivers
CP210x VCP Driver for Windows XP and Vista 6.7 Drivers
AN335: USB Driver Installation Methods 0.4 Application Notes
AN532: HID Library API Specification 0.1 Application Notes
AN220: USB Driver Customization 0.7 Application Notes
AN295: USB Audio Class Tutorial 0.1 Application Notes
QSG136: CP2102N Mini Evaluation Kit Quick-Start Guide 0.1 Quick Start Guides
UG254: CP2102N-MINIEK Kit User's Guide 0.1 User Guides
USBXpress WinCE 4.2 Release Notes 1.3 Release Notes
USBXpress WinCE 5.0 Release Notes 1.3.1 Release Notes
VCP Driver Release notes for WinCE50 2.1 Release Notes
USBXpress WinCE 6.0 Release Notes 1.3.1 Release Notes
USBXpress SDK Release Notes 6.7.2 Release Notes
USBXpress Package Release Notes 6.7.4 Release Notes
Linux 3.x.x VCP Driver 3.x.x Software
VCP Driver Release notes for WinCE60 2.1 Release Notes
CP2102N Mini EK Bill of Materials Schematic and Layout Files
CP2102N Mini EK Schematic Schematic and Layout Files
AN1096: Simplicity Studio v4 Offline Installation 0.1 Application Notes
Contact Sales Contact Sales
Close
Loading Results