CP2102N-QFN28 USBXpress USB Bridge
The CP2102N-QFN28 device is part of the USBXpress family. Available in a QFN28 package ( 5x5 ) the CP2102N-QFN28 includes 7. The device includes a USB 2.0 full-speed function controller, USB transceiver, oscillator, and Universal Asynchronous Receiver/Transmitter (UART) and eliminates the need for other external USB components are required for development. All customization and configuration options can be selected using a simple GUI-based configurator.
Battery Charge Detection: Yes
Dig I/O Pins: 7
Package Type: QFN28
Package Size (mm): 5x5