Si875x Isolated FET Drivers​​

The new Si8751/52 FET driver offers a simple way for customers to replace solid-state relays (SSRs) or electromechanical relays (EMRs). The Si875x combines robust CMOS isolation technology with a FET driver to form a complete, isolated switch. Versatile inputs provide digital CMOS pin control (Si8751) or diode emulation (Si8752) to best suit the application, plus flexible outputs to support driving AC or DC load configurations. A floating secondary side DC voltage source is unnecessary as the self-contained product generates its own gate drive output voltage, reducing cost, size, and complexity.The Si875x eliminates the need for bulky mechanical relays which can be difficult to assemble onto PCBs and add switching noise to the system. Further, with the customer selecting their own flexible FET switch, the design can be completely optimized for the application’s power, cost, and performance requirements. Traditional SSRs also integrate optocoupler-style LED inputs, which limit the operating temperature range of the solution, but the Si875x experiences no such limitation and can support full industrial and automotive temperature ranges with increased stability and longer life-time.The Si875x drives FET gates with a nominal 10.3 V using as low as 1 mA input current. Increasing the input current to 10 mA enables ultra-fast turn-on time as fast as 94 µs. A unique power optimization option delivers maximum turn-on current for fast speed and then lowers to static holding current once the optional external cap is discharged. Input side voltages are flexible from 2.25 V to 5.5 V supporting seamless connection to low-power controllers. The Si875x devices provide a clamping device to prevent unintended turn on of the external FET when a high dV/dt is present on the FET’s drain.Further, its 2.5 kVrms isolation rating forms the basis for full certification to UL, CSA, VDE, and CQC.

Features

  • Digital CMOS or diode emulation control inputs
  • 10.3 V gate drive output with <100 µs turn-on time
  • Internally-generated secondary side power supply
  • Miller clamp cap support for reducing inductive chatter
  • DC or AC load switching support
  • Drives user-selected external FETs
  • 2.5 kVrms isolation rating
  • UL, CSA, VDE, and CQC certifications (pending)
  • Industrial -40 to +105°C or Automotive -40 to 125 °C temperature ranges
  • ROHS-compliant SOIC-8 Package


Si875x Product Matrix

Devices
Part Number Data Sheet Evaluation Kit Overlap Protection and Dead Time Control AEC-Q100 Package Type Temperature Range (°C) Driver Supply Input Supply (V) Peak Output Current Input Type Max Propagation Delay (µs) Isolation Rating Input-Output (kV rms) 10 Kv Surge
Si8751-KIT No Yes SOIC8 -40 125 Internally generated 2.25 5.5 External FET Specific Digital CMOS 41 2.5 No
Si8751-KIT No Yes SOIC8 -40 105 Internally generated 2.25 5.5 External FET Specific Digital CMOS 41 2.5 No
Si8752-KIT No Yes SOIC8 -40 125 Internally generated 2.25 5.5 External FET Specific Diode Emulation 41 2.5 No
Si8752-KIT No Yes SOIC8 -40 105 Internally generated 2.25 5.5 External FET Specific Diode Emulation 41 2.5 No
Contact Sales Contact Sales
Close
Loading Results