C8051F04x Analog-Intensive MCUs

The C8051F04x highly integrated mixed-signal 8-bit microcontroller (MCU) devices feature two separate high speed ADC sub-systems (either 10/12-bit, 100 ksps or 8-bit, 500 ksps). These analog-intensive microcontrollers also include two separate 12-bit DACs and a ± 60 V PGA (programmable gain amplifier).

With on-chip VDD monitor, Watchdog Timer and clock oscillator, the C8051F04x family of devices are truly stand-alone System-on-a-Chip solutions. All analog and digital peripherals are enabled/disabled and configured by user firmware. The Flash memory can be reprogrammed even in-circuit, providing non-volatile data storage, and also allowing field upgrades of the 8051 firmware.

Features

  • 25 MIPS 8051 CPU
  • 64 kB or 32 kB Flash memory
  • 4352 B RAM
  • 12-bit or 10-bit ADC with up to 100 ksps
  • 8-bit ADC up to 500 ksps
  • ±60 V common-mode DIFF amp /(F04x)
  • Two 12-bit DACs
  • 64 Digitial I/O
  • CAN 2.0 B controller with 32 message objects

Getting Started with C8051F04x

C8051F040DK Development Kit

The easiest way to begin development with the C8051F04x AEC-Q100 qualified, low-cost microcontroller family is with the C8051F040DK development kit.

Add to Cart


C8051F04x Product Matrix

Common Specifications

MCU Core: 8051

MHz: 25

RAM (kB): 4.25

USB: 0

Cap Sense: No

Temp Sensor: Yes

Timers (16-bit): 5

PCA Channels: 6

Comparators: 3

UART: 2

SPI: 1

I²C: 1

Devices
Part Number Data Sheet Dev Kit MCU Core MHz Flash (kB) RAM (kB) Dig I/O Pins 5 Volt Tolerant ADC 1 USB Temp Sensor Timers (16-bit) PCA Channels ADC 2 DAC Comparators UART SPI I²C HS I²C Slave I²S EMIF CAN LIN AES AEC-Q100 Vdd (min) Vdd (max) Package Type Package Size (mm) Internal Osc. VREF Debug Interface Other
C8051F040DK 8051 25 64 4.25 64 Yes 12-bit, 13-ch., 100 ksps 0 Yes 5 6 8-bit, 8-ch., 500 ksps 12-bit, 2-ch. 3 2 1 1 0 0 1 1 0 No No 2.7 3.6 QFP100 14x14 ±2 Yes JTAG ±60 V PGA
C8051F040DK 8051 25 64 4.25 32 Yes 12-bit, 13-ch., 100 ksps 0 Yes 5 6 8-bit, 8-ch., 500 ksps 12-bit, 2-ch. 3 2 1 1 0 0 1 1 0 No No 2.7 3.6 QFP64 10x10 ±2 Yes JTAG ±60 V PGA
C8051F040DK 8051 25 64 4.25 64 Yes 10-bit, 13-ch., 100 ksps 0 Yes 5 6 8-bit, 8-ch., 500 ksps 12-bit, 2-ch. 3 2 1 1 0 0 1 1 0 No No 2.7 3.6 QFP100 14x14 ±2 Yes JTAG ±60 V PGA
C8051F040DK 8051 25 64 4.25 32 Yes 10-bit, 13-ch., 100 ksps 0 Yes 5 6 8-bit, 8-ch., 500 ksps 12-bit, 2-ch. 3 2 1 1 0 0 1 1 0 No No 2.7 3.6 QFP64 10x10 ±2 Yes JTAG ±60 V PGA
C8051F040DK 8051 25 64 4.25 64 Yes 10-bit, 13-ch., 100 ksps 0 Yes 5 6 3 2 1 1 0 0 1 1 0 No No 2.7 3.6 QFP100 14x14 ±2 Yes JTAG ±60 V PGA
C8051F040DK 8051 25 64 4.25 32 Yes 10-bit, 13-ch., 100 ksps 0 Yes 5 6 3 2 1 1 0 0 1 1 0 No No 2.7 3.6 QFP64 10x10 ±2 Yes JTAG ±60 V PGA
C8051F040DK 8051 25 32 4.25 64 Yes 10-bit, 13-ch., 100 ksps 0 Yes 5 6 3 2 1 1 0 0 1 1 0 No No 2.7 3.6 QFP100 14x14 ±2 Yes JTAG ±60 V PGA
C8051F040DK 8051 25 32 4.25 32 Yes 10-bit, 13-ch., 100 ksps 0 Yes 5 6 3 2 1 1 0 0 1 1 0 No No 2.7 3.6 QFP64 10x10 ±2 Yes JTAG ±60 V PGA
Contact Sales Contact Sales