C8051F2xx Small Form Factor Microcontrollers

The C8051F2xx is a family of fully integrated, mixed-signal System-on-a-Chip small form factor microcontrollers (MCUs) available with a true 12-bit (C8051F206) multi-channel ADC, 8-bit multi-channel ADC (C8051F220/221/226 and C8051F206) or without an ADC (C8051F230/231/236). Each model features an 8051-compatible microcontroller core with 8 kB of Flash memory. There are also UART and SPI serial interfaces implemented in hardware.

Products in this family feature 22 or 32 general purpose I/O pins, some of which can be used for assigned digital peripheral interface. Any of the pins may be configured for use as analog input to the analog-to-digital converter (C8051F220/221/226 and C8051F206 only). Other features include an on-board VDD monitor, WDT and clock oscillator. On-board Flash memory can be reprogrammed in-circuit, and may also be used for non-volatile data storage. Integrated peripherals can also individually shut down any or all of the peripherals to conserve power. All parts have 256 bytes of SRAM. An additional 1024 bytes of RAM is available in the C8051F206/226/236 devices.

Features

  • Up to 25 MIPS
  • 8 kB Flash
  • 256 bytes internal RAM
  • 1024 bytes XRAM (F206/226/236 only)
  • 12-bit, 100 ksps, ±1 LSB INL (F206 only)
  • 8-bit, 100 ksps, ±1/4 LSB INL (F220/221/226)
  • 4 digital I/O, 5 V tolerant
  • 2.7 to 3.6 V supply
  • –40 to +85 °C
  • On-chip debug

Getting Started with C8051F2xx

C8051F226DK Development Kit

The easiest way to begin development with the C8051F2xx AEC-Q100 qualified, low-cost microcontroller family is with the C8051F226DK development kit.

Add to Cart


C8051F2xx Product Matrix

Common Specifications

MCU Core: 8051

MHz: 25

Flash (kB): 8

USB: No

Cap Sense: No

Temp Sensor: No

Timers (16-bit): 3

Comparators: 2

UART: 1

SPI: 1

VREF: No

Devices
Part Number Data Sheet Dev Kit MCU Core MHz Flash (kB) RAM (kB) Dig I/O Pins 5 Volt Tolerant ADC 1 USB Temp Sensor Timers (16-bit) PCA Channels ADC 2 DAC Comparators UART SPI I²C HS I²C Slave I²S EMIF CAN LIN AES AEC-Q100 Vdd (min) Vdd (max) Package Type Package Size (mm) Internal Osc. VREF Debug Interface Other
C8051F206DK 8051 25 8 1.25 32 Yes 12-bit, 32-ch., 100 ksps No No 3 0 2 1 1 0 0 0 0 0 0 No No 2.7 3.6 QFP48 7x7 ±20 No C2
C8051F226DK 8051 25 8 0.25 32 Yes 8-bit, 32-ch., 100 ksps No No 3 0 2 1 1 0 0 0 0 0 0 No No 2.7 3.6 QFP48 7x7 ±20 No C2
C8051F226DK 8051 25 8 0.25 22 Yes 8-bit, 22-ch., 100 ksps No No 3 0 2 1 1 0 0 0 0 0 0 No No 2.7 3.6 QFP32 7x7 ±20 No C2
C8051F226DK 8051 25 8 1.25 32 Yes 8-bit, 32-ch., 100 ksps No No 3 0 2 1 1 0 0 0 0 0 0 No No 2.7 3.6 QFP48 7x7 ±20 No C2
C8051F226DK 8051 25 8 0.25 32 Yes No No 3 0 2 1 1 0 0 0 0 0 0 No No 2.7 3.6 QFP48 7x7 ±20 No C2
C8051F226DK 8051 25 8 0.25 22 Yes No No 3 0 2 1 1 0 0 0 0 0 0 No No 2.7 3.6 QFP32 7x7 ±20 No C2
C8051F226DK 8051 25 8 1.25 32 Yes No No 3 0 2 1 1 0 0 0 0 0 0 No No 2.7 3.6 QFP48 7x7 ±20 No C2
Contact Sales Contact Sales
Close
Loading Results