C8051F30x Small Form Factor Microcontrollers

The C8051F30x small MCU devices were the world’s first MCU to fit in a tiny 3 mm x 3 mm package. There are no compromises on integration and performance with a 25 MIPS CPU, 500 ksps 8-bit ADC, on-chip (±2%) precision oscillator and comparator. A pin-for-pin compatible One-time Programmable (OTP) EEPROM version is also available (C8051T60x).

With on-chip Power-On Reset, VDD monitor, Watchdog Timer and clock oscillator, the C8051F300/1/2/3/4/5 devices are truly stand-alone System-on-a-Chip solutions. The Flash memory can be reprogrammed even in-circuit, providing non-volatile data storage, and also allowing field upgrades of the 8051 firmware. User software has complete control of all peripherals and may individually shut down any or all peripherals for power savings.

Features

  • 25 MIPS 8051 CPU
  • 2 to 8 kB Flash
  • 256 B RAM
  • 8-bit, 500 ksps, 11-ch. ADC (F300/302 only)
  • 8 digital I/O, 5 V tolerant
  • 2.7 to 3.6 V supply
  • –40 to +85 °C operating temperature
  • On-chip debug
  • Low-cost, complete development kit
  • 11-pin QFN (3 mm x 3 mm)

Getting Started with C8051F30x

C8051F300DK Development Kit

The easiest way to begin development with the C8051F30x AEC-Q100 qualified, low-cost microcontroller family is with the C8051F300DK development kit.

Add to Cart


C8051F30x Product Matrix

Common Specifications

MCU Core: 8051

MHz: 25

RAM: 0.25

Dig I/O Pins: 8

USB: 0

Cap Sense: No

Timers (16-bit): 3

PCA Channels: 3

Comparators: 1

UART: 1

I²C: 1

VREF: No

Devices
Part Number Data Sheet Dev Kit MCU Core MHz Flash (kB) RAM (kB) Dig I/O Pins 5 Volt Tolerant ADC 1 USB Temp Sensor Timers (16-bit) PCA Channels ADC 2 DAC Comparators UART SPI I²C HS I²C Slave I²S EMIF CAN LIN AES AEC-Q100 Vdd (min) Vdd (max) Package Type Package Size (mm) Internal Osc. VREF Debug Interface
C8051F300DK 8051 25 8 0.25 8 Yes 8-bit, 8-ch., 500 ksps 0 Yes 3 3 1 1 0 1 0 0 0 0 0 No No 2.7 3.6 QFN11 3x3 ±2 No C2
C8051F300DK 8051 25 8 0.25 8 Yes 8-bit, 8-ch., 500 ksps 0 Yes 3 3 1 1 0 1 0 0 0 0 0 No No 2.7 3.6 SOIC14 8.65x3.90 ±2 No C2
C8051F300DK 8051 25 8 0.25 8 Yes 0 No 3 3 1 1 0 1 0 0 0 0 0 No No 2.7 3.6 QFN11 3x3 ±2 No C2
C8051F300DK 8051 25 8 0.25 8 Yes 0 No 3 3 1 1 0 1 0 0 0 0 0 No No 2.7 3.6 SOIC14 8.65x3.90 ±2 No C2
C8051F300DK 8051 25 8 0.25 8 Yes 8-bit, 8-ch., 500 ksps 0 Yes 3 3 1 1 0 1 0 0 0 0 0 No No 2.7 3.6 QFN11 3x3 ±20 No C2
C8051F300DK 8051 25 8 0.25 8 Yes 8-bit, 8-ch., 500 ksps 0 Yes 3 3 1 1 0 1 0 0 0 0 0 No No 2.7 3.6 SOIC14 8.65x3.90 ±20 No C2
C8051F300DK 8051 25 8 0.25 8 Yes 0 No 3 3 1 1 0 1 0 0 0 0 0 No No 2.7 3.6 QFN11 3x3 ±20 No C2
C8051F300DK 8051 25 8 0.25 8 Yes 0 No 3 3 1 1 0 1 0 0 0 0 0 No No 2.7 3.6 SOIC14 8.65x3.90 ±20 No C2
C8051F300DK 8051 25 4 0.25 8 Yes 0 No 3 3 1 1 0 1 0 0 0 0 0 No No 2.7 3.6 QFN11 3x3 ±20 No C2
C8051F300DK 8051 25 4 0.25 8 Yes 0 No 3 3 1 1 0 1 0 0 0 0 0 No No 2.7 3.6 SOIC14 8.65x3.90 ±20 No C2
C8051F300DK 8051 25 2 0.25 8 Yes 0 No 3 3 1 1 0 1 0 0 0 0 0 No No 2.7 3.6 QFN11 3x3 ±20 No C2
C8051F300DK 8051 25 2 0.25 8 Yes 0 No 3 3 1 1 0 1 0 0 0 0 0 No No 2.7 3.6 SOIC14 8.65x3.90 ±20 No C2
Contact Sales Contact Sales