C8051F31x Small Form Factor Microcontrollers

The C8051F31x small MCU devices are available in 24-pin, 28-pin and 32-pin packages and include 16 kB flash with 10-bit ADC. A pin-for-pin compatible One-time Programmable (OTP) EEPROM version is also available (C8051T61x).

With on-chip Power-On Reset, VDD monitor, Watchdog Timer and clock oscillator, the C8051F31x devices are truly stand-alone System-on-a-Chip solutions. The Flash memory can be reprogrammed even in-circuit, providing non-volatile data storage, and also allowing field upgrades of the 8051 firmware. User software has complete control of all peripherals, and may individually shut down any or all peripherals for power savings.

Features

  • 25 MIPS 8051 CPU
  • 16 kB Flash (F310/11/16/17 only)
  • 8 kB Flash (F312/13/14/15 only)
  • 1280 B RAM
  • 10-bit, 200 ksps, 25-ch. ADC (F310/11/12/13/16)
  • 29/25/21 digital I/O, 5 V tolerant
  • 2.7 to 3.6 V supply
  • –40 to +85 °C operating temperature


C8051F31x Product Matrix

Common Specifications

MCU Core: 8051

MHz: 25

RAM: 1.25

USB: 0

Cap Sense: No

Timers (16-bit): 4

PCA Channels: 5

Comparators: 2

UART: 1

SPI: 1

I²C: 1

VREF: Yes

Devices
Part Number Data Sheet Dev Kit MCU Core MHz Flash (kB) RAM (kB) Dig I/O Pins 5 Volt Tolerant ADC 1 USB Temp Sensor Timers (16-bit) PCA Channels ADC 2 DAC Comparators UART SPI I²C HS I²C Slave I²S EMIF CAN LIN AES AEC-Q100 Vdd (min) Vdd (max) Package Type Package Size (mm) Internal Osc. VREF Debug Interface
C8051F310DK 8051 25 16 1.25 29 Yes 10-bit, 21-ch., 200 ksps 0 Yes 4 5 2 1 1 1 0 0 0 0 0 No No 2.7 3.6 QFP32 7x7 ±2 Yes C2
C8051F310DK 8051 25 16 1.25 25 Yes 10-bit, 17-ch., 200 ksps 0 Yes 4 5 2 1 1 1 0 0 0 0 0 No No 2.7 3.6 QFN28 5x5 ±2 Yes C2
C8051F310DK 8051 25 8 1.25 29 Yes 10-bit, 21-ch., 200 ksps 0 Yes 4 5 2 1 1 1 0 0 0 0 0 No No 2.7 3.6 QFP32 7x7 ±2 Yes C2
C8051F310DK 8051 25 8 1.25 25 Yes 10-bit, 17-ch., 200 ksps 0 Yes 4 5 2 1 1 1 0 0 0 0 0 No No 2.7 3.6 QFN28 5x5 ±2 Yes C2
C8051F310DK 8051 25 8 1.25 29 Yes 0 No 4 5 2 1 1 1 0 0 0 0 0 No No 2.7 3.6 QFP32 7x7 ±2 Yes C2
C8051F310DK 8051 25 8 1.25 25 Yes 0 No 4 5 2 1 1 1 0 0 0 0 0 No No 2.7 3.6 QFN28 5x5 ±2 Yes C2
C8051F310DK 8051 25 16 1.25 21 Yes 10-bit, 13-ch.,200 ksps 0 Yes 4 5 2 1 1 1 0 0 0 0 0 No No 2.7 3.6 QFN24 4x4 ±2 Yes C2
C8051F310DK 8051 25 16 1.25 21 Yes 0 No 4 5 2 1 1 1 0 0 0 0 0 No No 2.7 3.6 QFN24 4x4 ±2 Yes C2
Contact Sales Contact Sales