Device/Module image

C8051F311

C8051F31x Small Form Factor Microcontrollers

The C8051F311 is a highly integrated mixed-signal 8-bit microcontroller (MCU) featuring a powerful 8051 core with 25 MHz performance. The MCU offers 16 kB Flash, 1.25 kB RAM along with additional communication interfaces and 4 x 16-bit timers in a 5x5 mm, QFN28. On-chip analog features include a 10-bit, 17-ch., 200 ksps ADC and 2 comparators. With on-chip Power-On Reset, VDD monitor, Watchdog timer, and a ±2 internal oscillator, the C8051F311 MCU is a truly stand-alone system-on-chip solution, making it ideal for applications such as battery chargers, electronic toys and games, motor control, and optical communications.

 

Key Specs

 
MCU Core
8051
MHz
25
Flash (kB)
16
RAM (kB)
1.25
I2C
1
SPI
1
UART
1
Dig I/O Pins
25
ADC
10-bit, 17-ch., 200 ksps
DAC
Comparators
2
PCA Channels
5
Timers
4
Package Type
QFN28
Package Size (mm)
5x5
MCU Core
8051
MHz
25
Flash (kB)
16
RAM (kB)
1.25
I2C
1
SPI
1
UART
1
Dig I/O Pins
25
ADC
10-bit, 17-ch., 200 ksps
DAC
Comparators
2
PCA Channels
5
Timers
4
Package Type
QFN28
Package Size (mm)
5x5
C8051F31x-BD.png

Quality Assurance, Environmental and Packaging Information

Silicon Labs targets a minimum of a 10-year lifecycle for all of its standard products and expects to produce the C8051F311 until at least March 2027.

The longevity date shown above is for the preferred revision of this part number, for a complete list of part number revisions, use the search button below.

As part of its ongoing commitment to supply continuity, Silicon Labs may provide pin-compatible and functionally equivalent replacement products if Silicon Labs determines, at its discretion, that supply chain adjustments, product improvements, market conditions, or similar business or technical issues make this necessary or advisable.

If for business, technical or other reasons beyond Silicon Labs’ reasonable control, Silicon Labs finds that it is necessary to discontinue a product, our policy is to issue an EOL notice that provides 6 months from notice to place final orders and 12 months from notice for final shipments. This policy complies with the JEDEC standard EIA/JESD48 that is commonly used in the semiconductor industry. We provide the required support for a product for its full life cycle.

Find and download additional quality, environmental, device composition, test results, shipping and supply chain information for Silicon Labs devices.

Search results will include:

  • Product Information
  • Packing Information
  • Quality System Certifications
  • Financial Information
  • Conflict Minerals (CMRT)
  • Environmental Information
    • RoHS Certificate of Compliance
    • REACH Declaration
    • Detailed Device Composition (MDDS)
    • MCD/FMD
  • Qualification Data
  • Trade Compliance: ECC/HTS Codes
  • Supply Chain Information
  • IPC 1752-2 Class 6 (XML format)
  • ICP Test Reports
  • Halogen-Free Certificate of Compliance
  • PFOS/PFOA Certificate of Compliance
  • Supply Assurance Letter (Longevity)

Questions? You're in the Right Place.

Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.

Browse the Community
Close
Loading Results
Close