C8051F33x Small Form Factor Microcontrollers

The C8051F33x small MCU devices are available in 20-pin and 24-pin packages and include up to 16 kB flash with 10-bit ADC and 10-bit DAC. A pin-for-pin compatible one-time Programmable (OTP) EEPROM version is also available (C8051T63x).

With on-chip Power-On Reset, VDD monitor, Watchdog Timer and clock oscillator, the C8051F33x devices are truly stand-alone System-on-a-Chip solutions. The Flash memory of these small MCUs can be reprogrammed even in-circuit, providing non-volatile data storage, and also allows field upgrades of the 8051 firmware. User software has complete control of all peripherals and may individually shut down any or all peripherals for power savings.

Features

  • 25 MIPS 8051 CPU
  • 2 to 8 kB Flash
  • 768 B RAM
  • 10-bit, 200 ksps, 16-ch. ADC (F330/32/34 only)
  • 10-bit DAC (F330 only)
  • 17 digital I/O, 5 V tolerant
  • 2.7 to 3.6 V supply
  • –40 to +85 °C operating temperature
  • On-chip debug
  • 24-pin QFN or 20-pin QFN

Getting Started with C8051F33x

C8051F330DK Development Kit

The easiest way to begin development with the C8051F33x AEC-Q100 qualified, low-cost microcontroller family is with the C8051F330DK development kit.

Add to Cart


C8051F33x Product Matrix

Common Specifications

MCU Core: 8051

MHz: 25

RAM (kB): 0.75

USB: No

Cap Sense: No

Timers (16-bit): 4

PCA Channels: 3

Comparators: 1

UART: 1

SPI: 1

I²C: 1

Devices
Part Number Data Sheet Dev Kit MCU Core MHz Flash (kB) RAM (kB) Dig I/O Pins 5 Volt Tolerant ADC 1 USB Temp Sensor Timers (16-bit) PCA Channels ADC 2 DAC Comparators UART SPI I²C HS I²C Slave I²S EMIF CAN LIN AES AEC-Q100 Vdd (min) Vdd (max) Package Type Package Size (mm) Internal Osc. VREF Debug Interface
C8051F330DK 8051 25 8 0.75 17 Yes 10-bit, 16-ch., 200 ksps No Yes 4 3 10-bit, 1-ch. 1 1 1 1 0 0 0 0 0 No No 2.7 3.6 QFN20 4x4 ±2 Yes C2
C8051F330DK 8051 25 8 0.75 17 Yes 10-bit, 16-ch., 200 ksps No Yes 4 3 10-bit, 1-ch. 1 1 1 1 0 0 0 0 0 No No 2.7 3.6 DIP20 4x4 ±2 Yes C2
C8051F330DK 8051 25 8 0.75 17 Yes No No 4 3 1 1 1 1 0 0 0 0 0 No No 2.7 3.6 QFN20 4x4 ±2 C2
C8051F330DK 8051 25 4 0.75 17 Yes 10-bit, 16-ch., 200 ksps No Yes 4 3 1 1 1 1 0 0 0 0 0 No No 2.7 3.6 QFN20 4x4 ±2 Yes C2
C8051F330DK 8051 25 4 0.75 17 Yes No No 4 3 1 1 1 1 0 0 0 0 0 No No 2.7 3.6 QFN20 4x4 ±2 C2
C8051F330DK 8051 25 2 0.75 17 Yes 10-bit, 16-ch., 200 ksps No Yes 4 3 1 1 1 1 0 0 0 0 0 No No 2.7 3.6 QFN20 4x4 ±2 Yes C2
C8051F330DK 8051 25 2 0.75 17 Yes No No 4 3 1 1 1 1 0 0 0 0 0 No No 2.7 3.6 QFN20 4x4 ±2 C2
C8051F336DK 8051 25 16 0.75 17 Yes 10-bit, 16-ch., 200 ksps No Yes 4 3 10-bit, 1-ch. 1 1 1 1 0 0 0 0 0 No No 2.7 3.6 QFN20 4x4 ±2 Yes C2
C8051F336DK 8051 25 16 0.75 17 Yes No No 4 3 1 1 1 1 0 0 0 0 0 No No 2.7 3.6 QFN20 4x4 ±2 C2
C8051F336DK 8051 25 16 0.75 21 Yes 10-bit, 16-ch., 200 ksps No Yes 4 3 10-bit, 1-ch. 1 1 1 1 0 0 0 0 0 No No 2.7 3.6 QFN24 4x4 ±2 Yes C2
C8051F336DK 8051 25 16 0.75 21 Yes No No 4 3 1 1 1 1 0 0 0 0 0 No No 2.7 3.6 QFN24 4x4 ±2 C2
Contact Sales Contact Sales
Close
Loading Results