C8051F35x Analog-Intensive MCUs

The C8051F35x mixed-signal 8-bit microcontroller (MCU) devices include a 16-bit or 24-bit sigma-delta ADC subsystem. The sub-system allows up to eight input channels with a programmable gain stage of up to 128 times. Two separate 8-bit DACs are also included.

With on-chip power-on reset, VDD monitor, watchdog timer and clock oscillator, the C8051F350/1/2/3 microcontroller devices are truly stand-alone System-on-a-Chip solutions. The Flash memory can be reprogrammed even in-circuit, providing non-volatile data storage, and also allowing field upgrades of the 8051 firmware. User software has complete control of all peripherals and may individually shut down any or all peripherals for power savings.

Features

  • 50 MIPS 8051 CPU
  • 8 kB Flash memory
  • 768 B RAM
  • 24 or 16-bit ADC with up to 1 ksps
  • Two 8-bit DACs
  • Comparator
  • Voltage reference
  • Temperature sensor
  • Four 16-bit timers
  • Three PCA channels
  • Seventeen digital I/O

Getting Started with C8051F35x

C8051F350DK Development Kit

The easiest way to begin development with the C8051F35x AEC-Q100 qualified, low-cost microcontroller family is with the C8051F350DK development kit.

Add to Cart


C8051F35x Product Matrix

Common Specifications

MCU Core: 8051

MHz: 50

Flash (kB): 8

RAM (kB): 0.75

Dig I/O Pins: 17

USB: No

Cap Sense: No

Temp Sensor: Yes

Timers (16-bit): 4

PCA Channels: 3

DAC: 8-bit, 2-ch.

Comparators: 1

Devices
Part Number Data Sheet Dev Kit MCU Core MHz Flash (kB) RAM (kB) Dig I/O Pins 5 Volt Tolerant ADC 1 USB Temp Sensor Timers (16-bit) PCA Channels ADC 2 DAC Comparators UART SPI I²C HS I²C Slave I²S EMIF CAN LIN AES AEC-Q100 Vdd (min) Vdd (max) Package Type Package Size (mm) Internal Osc. VREF Debug Interface
C8051F350DK 8051 50 8 0.75 17 Yes 24-bit, 8-ch., 1 ksps No Yes 4 3 8-bit, 2-ch. 1 1 1 1 0 0 0 0 0 No No 2.7 3.6 QFP32 9x9 ±2 Yes C2
C8051F350DK 8051 50 8 0.75 17 Yes 24-bit, 8-ch., 1 ksps No Yes 4 3 8-bit, 2-ch. 1 1 1 1 0 0 0 0 0 No No 2.7 3.6 QFN28 5x5 ±2 C2
C8051F350DK 8051 50 8 0.75 17 Yes 16-bit, 8-ch., 1 ksps No Yes 4 3 8-bit, 2-ch. 1 1 1 1 0 0 0 0 0 No No 2.7 3.6 QFP32 9x9 ±2 No C2
C8051F350DK 8051 50 8 0.75 17 Yes 16-bit, 8-ch., 1 ksps No Yes 4 3 8-bit, 2-ch. 1 1 1 1 0 0 0 0 0 No No 2.7 3.6 QFN28 5x5 ±2 C2
Contact Sales Contact Sales
Close
Loading Results