C8051F36x Small Form Factor Microcontrollers

Silicon Labs' C8051F36x small MCU devices are fully integrated mixed-signal microcontrollers. With on-chip Power-On Reset, VDD Monitor, Watchdog Timer and clock oscillator, the C8051F36x 8-bit MCUs are truly stand-alone System-on-a-Chip solutions. The Flash memory can be reprogrammed even in-circuit, providing non-volatile data storage and also allowing field upgrades of the 8051 firmware. User software has complete control of all peripherals, and may individually shut down any or all peripherals for power savings.

The on-chip 2-Wire (C2) Development Interface allows non-intrusive (uses no on-chip resources), full speed, in-circuit debugging using the production MCU installed in the final application. This debug logic supports inspection and modification of memory and registers, setting breakpoints, single stepping and run and halt commands. All analog and digital peripherals are fully functional while debugging using C2. The two C2 interface pins can be shared with user functions, allowing in-system debugging without occupying package pins.

Features

  • 100 MIPS 8051 CPU
  • 16 to 32 kB Flash
  • 1280 B RAM
  • 10-bit, 200 ksps, 16-ch. ADC
  • 10-bit DAC 39 digital I/O
  • 5 V tolerant
  • 16 x 16 MAC
  • 2.7 to 3.6 V supply (50 MIPS); 3.0 to 3.6 V supply (100 MIPS)
  • –40 to +85 °C operating temperature

Getting Started with C8051F36x

C8051F360DK Development Kit

The easiest way to begin development with the C8051F36x AEC-Q100 qualified, low-cost microcontroller family is with the C8051F360DK development kit.

Add to Cart


C8051F36x Product Matrix

Common Specifications

MCU Core: 8051

RAM (kB): 1.25

USB: No

Cap Sense: No

Timers (16-bit): 4

PCA Channels: 6

Comparators: 2

UART: 1

SPI: 1

I²C: 1

Devices
Part Number Data Sheet Dev Kit MCU Core MHz Flash (kB) RAM (kB) Dig I/O Pins 5 Volt Tolerant ADC 1 USB Temp Sensor Timers (16-bit) PCA Channels ADC 2 DAC Comparators UART SPI I²C HS I²C Slave I²S EMIF CAN LIN AES AEC-Q100 Vdd (min) Vdd (max) Package Type Package Size (mm) Internal Osc. VREF Debug Interface
C8051F360DK 8051 100 32 1.25 39 Yes 10-bit, 21-ch., 200 ksps No Yes 4 6 10-bit, 1-ch. 2 1 1 1 0 0 1 0 0 No No 2.7 3.6 QFP48 7x7 ±2 Yes C2
C8051F360DK 8051 100 32 1.25 29 Yes 10-bit, 21-ch., 200 ksps No Yes 4 6 10-bit, 1-ch. 2 1 1 1 0 0 0 0 0 No No 2.7 3.6 QFP32 7x7 ±2 Yes C2
C8051F360DK 8051 100 32 1.25 25 Yes 10-bit, 17-ch., 200 ksps No Yes 4 6 10-bit, 1-ch. 2 1 1 1 0 0 0 0 0 No No 2.7 3.6 QFN28 5x5 ±2 Yes C2
C8051F360DK 8051 100 32 1.25 39 Yes No No 4 6 2 1 1 1 0 0 1 0 0 No No 2.7 3.6 QFP48 7x7 ±2 No C2
C8051F360DK 8051 100 32 1.25 29 Yes No No 4 6 2 1 1 1 0 0 0 0 0 No No 2.7 3.6 QFP32 7x7 ±2 No C2
C8051F360DK 8051 100 32 1.25 25 Yes No No 4 6 2 1 1 1 0 0 0 0 0 No No 2.7 3.6 QFN28 5x5 ±2 No C2
C8051F360DK 8051 50 32 1.25 29 Yes 10-bit, 21-ch., 200 ksps No Yes 4 6 10-bit, 1-ch. 2 1 1 1 0 0 0 0 0 No No 2.7 3.6 QFP32 7x7 ±2 Yes C2
C8051F360DK 8051 50 32 1.25 25 Yes 10-bit, 17-ch., 200 ksps No Yes 4 6 10-bit, 1-ch. 2 1 1 1 0 0 0 0 0 No No 2.7 3.6 QFN28 5x5 ±2 Yes C2
C8051F360DK 8051 50 16 1.25 29 Yes 10-bit, 21-ch., 200 ksps No Yes 4 6 10-bit, 1-ch. 2 1 1 1 0 0 0 0 0 No No 2.7 3.6 QFP32 7x7 ±2 Yes C2
C8051F360DK 8051 50 16 1.25 25 Yes 10-bit, 17-ch., 200 ksps No Yes 4 6 10-bit, 1-ch. 2 1 1 1 0 0 0 0 0 No No 2.7 3.6 QFN28 5x5 ±2 Yes C2
Contact Sales Contact Sales
Close
Loading Results