C8051F36x Small Form Factor Microcontrollers

Silicon Labs' C8051F36x small microcontroller (MCU) devices are fully integrated mixed-signal microcontrollers. With on-chip Power-On Reset, VDD Monitor, Watchdog Timer, and a clock oscillator, the C8051F36x 8-bit MCUs are truly stand-alone system-on-a-chip solutions. The Flash memory can be reprogrammed even in-circuit, providing non-volatile data storage and also allowing field upgrades of the 8051 firmware. User software has complete control of all peripherals, and may individually shut down any or all peripherals for power savings.

The on-chip 2-Wire (C2) Development Interface allows non-intrusive (uses no on-chip resources), full speed, in-circuit debugging using the production MCU installed in the final application. This debug logic supports inspection and modification of memory and registers, setting breakpoints, single stepping and run and halt commands. All analog and digital peripherals are fully functional while debugging using C2. The two C2 interface pins can be shared with user functions, allowing in-system debugging without occupying package pins.

Core Frequency
100 MHz
GPIO pins
29

C8051F36x Common Specs

  • 100 MIPS 8051 CPU
  • 16 to 32 kB Flash
  • 1280 B RAM
  • 10-bit, 200 ksps, 16-ch. ADC
  • 10-bit DAC 39 digital I/O
  • 5 V tolerant
  • 16 x 16 MAC
  • 2.7 to 3.6 V supply (50 MIPS); 3.0 to 3.6 V supply (100 MIPS)
  • –40 to +85 °C operating temperature

Status

Find the Right C8051F36x Device Select Columns
Select Columns
Part Number MCU Core MHz Flash (kB) RAM (kB) Dig I/O Pins 5 Volt Tolerant ADC 1 USB Temp Sensor Timers (16-bit) PCA Channels ADC 2 DAC Comparators UART SPI I2C HS I2C Slave I2S EMIF CAN LIN AES AEC-Q100 Vdd (min) Vdd (max) Package Type Package Size (mm) Internal Osc. VREF Debug Interface
8051 100 32 1.25 39 10-bit, 21-ch., 200 ksps 4 6 10-bit, 1-ch. 2 1 1 1 0 0 1 0 0 2.7 3.6 QFP48 7x7 ±2 C2
8051 100 32 1.25 29 10-bit, 21-ch., 200 ksps 4 6 10-bit, 1-ch. 2 1 1 1 0 0 0 0 0 2.7 3.6 QFP32 7x7 ±2 C2
8051 100 32 1.25 25 10-bit, 17-ch., 200 ksps 4 6 10-bit, 1-ch. 2 1 1 1 0 0 0 0 0 2.7 3.6 QFN28 5x5 ±2 C2
8051 50 32 1.25 29 10-bit, 21-ch., 200 ksps 4 6 10-bit, 1-ch. 2 1 1 1 0 0 0 0 0 2.7 3.6 QFP32 7x7 ±2 C2

Sort A -> Z
Sort Z -> A

Filter by values...

Close
Loading Results
Close