C8051F38x Microcontrollers

Silicon Labs' USB microcontrollers (MCUs), with embedded full-speed USB 2.0, offer best-in class analog peripherals with a high performance CPU. In addition, USBXpress development kits are available to provide a complete host and device software solution.

The C8051F38x microcontroller (MCU) family is ideal for applications requiring cost effective, robust analog and digital peripherals and high performance processing capabilities. This family of MCUs provide solutions for both USB-based applications and broad-based applications that do not require USB. The USB MCUs feature an on-board fully integrated universal serial bus (USB) 2.0 function controller and transceiver. No external resistors, crystal or voltage regulator are required. Best-in class on-chip analog peripherals include a multi-channel high performance ADC, up to 500 Ksps, comparators and internal voltage reference and temperature sensor.

Features

  • 48 MIPS 8051 CPU
  • 16-64 kB Flash memory
  • 2-4 kB RAM memory
  • USB full speed 2.01 kB USB buffer memory
  • Multi-channel 10-bit ADC up to 500 Ksps
  • Two comparators
  • Internal voltage reference
  • SPI
  • Two SMBus/I²C
  • Up to 2 UARTS
  • Four 16-bit timers
  • 16-bit programmable counter array
  • External memory interface

Getting Started with C8051F38x

C8051F380DK Development Kit

The easiest way to begin development with the C8051F38x AEC-Q100 qualified, low-cost microcontroller family is with the C8051F380DK development kit.

Add to Cart


C8051F38x Product Matrix

Common Specifications

MCU Core: 8051

MHz: 50

Cap Sense: No

Timers (16-bit): 6

PCA Channels: 5

Comparators: 2

UART: 2

SPI: 1

I²C: 2

Devices
Part Number Data Sheet Dev Kit MCU Core MHz Flash (kB) RAM (kB) Dig I/O Pins 5 Volt Tolerant ADC 1 USB Temp Sensor Timers (16-bit) PCA Channels ADC 2 DAC Comparators UART SPI I²C HS I²C Slave I²S EMIF CAN LIN AES AEC-Q100 Vdd (min) Vdd (max) Package Type Package Size (mm) Internal Osc. VREF Debug Interface Other
C8051F380DK 8051 50 64 4.25 40 Yes 10-bit, 32-ch., 500 ksps Yes Yes 6 5 2 2 1 2 0 0 0 0 0 No No 2.7 5.25 QFP48 7x7 ±1.5 Yes C2
C8051F380DK 8051 50 64 4.25 25 Yes 10-bit, 21-ch., 500 ksps Yes Yes 6 5 2 2 1 2 0 0 0 0 0 No No 2.7 5.25 QFN32 5x5 ±1.5 Yes C2
C8051F380DK 8051 50 64 4.25 25 Yes 10-bit, 21-ch., 500 ksps Yes Yes 6 5 2 2 1 2 0 0 0 0 0 No No 2.7 5.25 QFP32 7x7 ±1.5 Yes C2
C8051F380DK 8051 50 32 2.25 40 Yes 10-bit, 32-ch., 500 ksps Yes Yes 6 5 2 2 1 2 0 0 0 0 0 No No 2.7 5.25 QFP48 7x7 ±1.5 Yes C2
C8051F380DK 8051 50 32 2.25 25 Yes 10-bit, 21-ch., 500 ksps Yes Yes 6 5 2 2 1 2 0 0 0 0 0 No No 2.7 5.25 QFN32 5x5 ±1.5 Yes C2
C8051F380DK 8051 50 32 2.25 25 Yes 10-bit, 21-ch., 500 ksps Yes Yes 6 5 2 2 1 2 0 0 0 0 0 No No 2.7 5.25 QFP32 7x7 ±1.5 Yes C2
C8051F380DK 8051 50 64 4.25 40 Yes Yes No 6 5 2 2 1 2 0 0 0 0 0 No No 2.7 5.25 QFP48 7x7 ±1.5 No C2
C8051F380DK 8051 50 64 4.25 25 Yes Yes No 6 5 2 2 1 2 0 0 0 0 0 No No 2.7 5.25 QFN32 5x5 ±1.5 No C2
C8051F380DK 8051 50 64 4.25 25 Yes Yes No 6 5 2 2 1 2 0 0 0 0 0 No No 2.7 5.25 QFP32 7x7 ±1.5 No C2
C8051F380DK 8051 50 32 2.25 40 Yes Yes No 6 5 2 2 1 2 0 0 0 0 0 No No 2.7 5.25 QFP48 7x7 ±1.5 No C2
C8051F380DK 8051 50 32 2.25 25 Yes Yes No 6 5 2 2 1 2 0 0 0 0 0 No No 2.7 5.25 QFN32 5x5 ±1.5 No C2
C8051F380DK 8051 50 32 2.25 25 Yes Yes No 6 5 2 2 1 2 0 0 0 0 0 No No 2.7 5.25 QFP32 7x7 ±1.5 No C2
C8051F380DK 8051 50 64 4.25 40 Yes 10-bit, 32-ch., 500 ksps No Yes 6 5 2 2 1 2 0 0 0 0 0 No No 2.7 5.25 QFP48 7x7 ±1.5 Yes C2
C8051F380DK 8051 50 64 4.25 25 Yes 10-bit, 21-ch., 500 ksps No Yes 6 5 2 2 1 2 0 0 0 0 0 No No 2.7 5.25 QFN32 5x5 ±1.5 Yes C2
C8051F380DK 8051 50 64 4.25 25 Yes 10-bit, 21-ch., 500 ksps No Yes 6 5 2 2 1 2 0 0 0 0 0 No No 2.7 5.25 QFP32 7x7 ±1.5 Yes C2
C8051F380DK 8051 50 32 2.25 40 Yes 10-bit, 32-ch., 500 ksps No Yes 6 5 2 2 1 2 0 0 0 0 0 No No 2.7 5.25 QFP48 7x7 ±1.5 Yes C2
C8051F380DK 8051 50 32 2.25 25 Yes 10-bit, 21-ch., 500 ksps No Yes 6 5 2 2 1 2 0 0 0 0 0 No No 2.7 5.25 QFN32 5x5 ±1.5 Yes C2
C8051F380DK 8051 50 32 2.25 25 Yes 10-bit, 21-ch., 500 ksps No Yes 6 5 2 2 1 2 0 0 0 0 0 No No 2.7 5.25 QFP32 7x7 ±1.5 Yes C2
C8051F380DK 8051 50 16 2.25 25 Yes 10-bit, 21-ch., 500 ksps Yes Yes 6 5 2 2 1 2 0 0 0 0 0 No No 2.7 5.25 QFN32 5x5 ±1.5 Yes C2
C8051F380DK 8051 50 16 2.25 25 Yes 10-bit, 21-ch., 500 ksps Yes Yes 6 5 2 2 1 2 0 0 0 0 0 No No 2.7 5.25 QFP32 7x7 ±1.5 Yes C2
Contact Sales Contact Sales
Close
Loading Results