Device/Module image

C8051F920-GQ

C8051F92x-93x Ultra Low-Power MCUs

The C8051F920-GQ is an ultra-low power microcontroller (MCU) that has been designed from the ground up to be highly power-effective. The MCU features a powerful 8051 core with 25 MHz performance along with 32 kB Flash, 4.25 kB RAM  and a 10-bit, 23-ch., 300 ksps ADC in a 7x7 mm, QFP32. The C8051F920-GQ also operates down to 0.9 V and up to 3.6 V to enable single-cell battery operation as well as dramatically increasing the battery life for dual-cell applications. With an integrated dc-dc converter and low energy modes to reduce the active and sleep currents, the C8051F920-GQ is ideal for applications such as portable medical products, consumer electronics, industrial monitoring and control, wireless meter reading, portable audio, remote controls and other low-power applications.

 

Key Specs

 
MCU Core
8051
MHz
25
Flash (kB)
32
RAM (kB)
4.25
EMIF
1
I2C
1
SPI
2
UART
1
Dig I/O Pins
24
ADC
10-bit, 23-ch., 300 ksps
DAC
Comparators
2
PCA Channels
6
Timers (16-bit)
4
Package Type
QFP32
Package Size (mm)
7x7
MCU Core
8051
MHz
25
Flash (kB)
32
RAM (kB)
4.25
EMIF
1
I2C
1
SPI
2
UART
1
Dig I/O Pins
24
ADC
10-bit, 23-ch., 300 ksps
DAC
Comparators
2
PCA Channels
6
Timers (16-bit)
4
Package Type
QFP32
Package Size (mm)
7x7
C8051F92x-93x-BD.png

Quality Assurance, Environmental and Packaging Information

Silicon Labs targets a minimum of a 10-year lifecycle for all of its standard products and expects to produce the C8051F920-GQ until at least March 2027.

The longevity date shown above is for the preferred revision of this part number, for a complete list of part number revisions, use the search button below.

As part of its ongoing commitment to supply continuity, Silicon Labs may provide pin-compatible and functionally equivalent replacement products if Silicon Labs determines, at its discretion, that supply chain adjustments, product improvements, market conditions, or similar business or technical issues make this necessary or advisable.

If for business, technical or other reasons beyond Silicon Labs’ reasonable control, Silicon Labs finds that it is necessary to discontinue a product, our policy is to issue an EOL notice that provides 6 months from notice to place final orders and 12 months from notice for final shipments. This policy complies with the JEDEC standard EIA/JESD48 that is commonly used in the semiconductor industry. We provide the required support for a product for its full life cycle.

Find and download additional quality, environmental, device composition, test results, shipping and supply chain information for Silicon Labs devices.

Search results will include:

  • Product Information
  • Packing Information
  • Quality System Certifications
  • Financial Information
  • Conflict Minerals (CMRT)
  • Environmental Information
    • RoHS Certificate of Compliance
    • REACH Declaration
    • Detailed Device Composition (MDDS)
    • MCD/FMD
  • Qualification Data
  • Trade Compliance: ECC/HTS Codes
  • Supply Chain Information
  • IPC 1752-2 Class 6 (XML format)
  • ICP Test Reports
  • Halogen-Free Certificate of Compliance
  • PFOS/PFOA Certificate of Compliance
  • Supply Assurance Letter (Longevity)

Questions? You're in the Right Place.

Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.

Browse the Community
Close
Loading Results
Close