Device/Module image

EFM8BB21F16A-QFN20

EFM8 Busy Bee 8-bit Microcontrollers (MCUs)

The EFM8BB21F16A-QFN20 microcontrollers (MCUs) are built on top of a low power platform and operate at 50 MHz. The EFM8BB21F16A-QFN20 includes 16 kB Flash, 2.25 kB RAM, 16 Dig I/O Pins, 5 x 16-bit timers, 3 PCA Channels, -40 to 125 ºC temperature range, Automotive grade, full AEC-Q100 qualification, 3x3 QFN20 package, and additional communication peripherals.

To order or sample these Automotive AEC-Q100 qualified devices, please contact your local Silicon Labs representative.

 
Loading..

Find Similar Models

Temperature Range Max (°C)

Automotive

Industrial

Key Specs

 
Core Frequency
50
Flash
16
RAM
2.25
ADC
12-bit, 15-ch.
DAC
SPI
1
UART
2
I2C
1
PCA/PWM Channel
3
Timers (16-bit)
5
Package Type
QFN20
Package Size (mm)
3x3
I2C Slave
1
Core Frequency
50
Flash
16
RAM
2.25
ADC
12-bit, 15-ch.
DAC
SPI
1
UART
2
I2C
1
PCA/PWM Channel
3
Timers (16-bit)
5
Package Type
QFN20
Package Size (mm)
3x3
I2C Slave
1
EFM8 Busy Bee Block Diagram

Quality Assurance, Environmental and Packaging Information

Silicon Labs targets a minimum of a 10-year lifecycle for all of its standard products and expects to produce the EFM8BB21F16A-QFN20 until at least March 2029.

The longevity date shown above is for the preferred revision of this part number, for a complete list of part number revisions, use the search button below.

As part of its ongoing commitment to supply continuity, Silicon Labs may provide pin-compatible and functionally equivalent replacement products if Silicon Labs determines, at its discretion, that supply chain adjustments, product improvements, market conditions, or similar business or technical issues make this necessary or advisable.

If for business, technical or other reasons beyond Silicon Labs’ reasonable control, Silicon Labs finds that it is necessary to discontinue a product, our policy is to issue an EOL notice that provides 6 months from notice to place final orders and 12 months from notice for final shipments. This policy complies with the JEDEC standard EIA/JESD48 that is commonly used in the semiconductor industry. We provide the required support for a product for its full life cycle.

Find and download additional quality, environmental, device composition, test results, shipping and supply chain information for Silicon Labs devices.

Search results will include:

  • Product Information
  • Packing Information
  • Quality System Certifications
  • Financial Information
  • Conflict Minerals (CMRT)
  • Environmental Information
    • RoHS Certificate of Compliance
    • REACH Declaration
    • Detailed Device Composition (MDDS)
    • MCD/FMD
  • Qualification Data
  • Trade Compliance: ECC/HTS Codes
  • Supply Chain Information
  • IPC 1752-2 Class 6 (XML format)
  • ICP Test Reports
  • Halogen-Free Certificate of Compliance
  • PFOS/PFOA Certificate of Compliance
  • Supply Assurance Letter (Longevity)

Questions? You're in the Right Place.

Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.

Browse the Community
Close
Loading Results
Close