MCU Development Kits

C8051F700DK

The C8051F700DK Development Kit contains everything needed to develop applications with the C8051F700, F701, F702, F703, F704, F705, F706, F707, F708, F709, F710, F711, F712, F713, F714, F715, F716 and F717 capacitive touch sense MCUs.

Click to Buy

The C8051F700DK Development Kit includes:

  • IDE and Product Information CD-ROM, which includes the following:
  • Third Party Tools and Documentation CD
  • Target/Prototyping PCB (C8051F700TB)
  • Wall mounted universal power supply
  • USB debug adapter
  • USB cable

 

A host PC is required to run the development kit software and communicate with the debug adapter. The PC must meet the following system requirements:

  • Windows® 2000 or later
  • One USB port

 

Silicon Labs' development kits include advanced debug features enabling the user to fully develop and integrate hardware and software design. Since the MCU has built in debug capabilities, it can be installed into the end application. This development system is not encumbered with sockets, target cables or "ICE Chips." The development kit supports the following debug features:

  • Run, halt and single-step
  • Set hardware breakpoints
  • Inspect/Modify memory and registers
  • Download program memory

 

Additional C8051F700DK resources:

  • Understanding Capacitive Sensing Signal to Noise Ratios (AN367)
  • Effects of ESD Protection Devices on Capacitive Sensing Performance (AN376)
  • QuickSense Firmware API (AN366)
  • Baselining in the Capacitive Sensing Firmware API (AN418)
  • Printed Circuit Design Notes for Capacitive Sensing with the CS0 Module (AN447)
  • QuickSense™ Studio development tools
  • Virtual COM Port drivers