Touch Sense MCU Development Kit

C8051F800DK

The C8051F800DK Development Kit contains everything needed to develop applications with the C8051F800, F801, F802, F803, F804, F805, F806, F807, F808, F809, F810, F811, F812, F813, F814, F815, F816, F817, F818, F819, F820, F821, F822, F823, F824, F825, F826, F827, F828, F829, F830, F831, F832, F833, F834 and F835 family of capacitive touch sense MCUs.

 Click to Buy

 

The C8051F800DK Development Kit includes:

 

The target board comes with the C8051F800 installed on the board and ready to program. The board provides an easy debug and programming interface and the kit is supplied with everything needed to download code and start developing within minutes.  The board also allows the engineer to begin development and provide easy access to all of the C8051F800’s pins.

A host PC is required to run the development kit software and communicate with the debug adapter. The PC must meet the following system requirements:

  • Windows® 2000 or later
  • One USB port

 

Silicon Labs' development kits include advanced debug features enabling the user to fully develop and integrate hardware and software design. Since the MCU has built in debug capabilities, it can be installed into the end application. This development system is not encumbered with sockets, target cables or "ICE Chips." The development kit supports the following debug features:

  • Run, halt and single-step
  • Set hardware breakpoints
  • Inspect/Modify memory and registers
  • Download program memory
  •  

Additional C8051F800DK resources:

  • Understanding Capacitive Sensing Signal to Noise Ratios (AN367)
  • Effects of ESD Protection Devices on Capacitive Sensing Performance (AN376)
  • QuickSense Firmware API (AN366)
  • Baselining in the Capacitive Sensing Firmware API (AN418)
  • Printed Circuit Design Notes for Capacitive Sensing with the CS0 Module (AN447)
  • QuickSense™ Studio development tools
  • Virtual COM Port drivers