MCU Development Kits

C8051F912DK

The C8051F912DK Development Kit contains everything needed to develop applications with the C8051F902, F902, F911 and F912 family of ultra low power microcontrollers.

 Click to Buy

The C8051F912DK Development Kit includes:

  • IDE and Product Information CD-ROM, which includes the following:
  • Third Party Tools and Documentation CD
  • Target/Prototyping PCB (C8051F912TB)
  • Wall mounted universal power supply
  • USB debug adapter
  • 2 USB cables
  • 2 AAA batteries
  • USB cable

 

A host PC is required to run the development kit software and communicate with the debug adapter. The PC must meet the following system requirements:

  • Windows 2000 or later
  • One USB port

 

Silicon Labs' development kits include advanced debug features enabling the user to fully develop and integrate hardware and software design. Since the MCU has built in debug capabilities, it can be installed into the end application. This development system is not encumbered with sockets, target cables or "ICE Chips." The development kit supports the following debug features:

  • Run, halt and single-step
  • Set hardware breakpoints
  • Inspect/Modify memory and registers
  • Download program memory

 

Battery Life Estimator

Included as part of the C8051F912DK development kit, or downloadable from our website, the Silicon Labs Battery Life Estimator is a GUI-based tool that provides details on typical battery discharge characteristics, as well as a user-editable spreadsheet. The tool enables designers to optimize their low-voltage/low-power MCU application.