Embedded Modem Development Kit
MODEMDK
The Embedded Modem Development Kit provides all of the hardware and software to create an embedded modem solution.
The development kit is based on the C8051F120, the industry’s most integrated, highest performing 8-bit microcontroller with 100 MIPS throughput and the market-leading Si2457 ISOmodem® embedded modem, a proven two-chip 56,000 bps globally-programmable modem. The development kit uses the CMX-MicroNet protocol stack, a robust stack for embedded modem applications.
Click to Buy
The Embedded Modem Development Kit includes:
The TCP/IP Configuration Wizard generates supporting directory structure and framework code required to start a new TCP/IP project. It also generates a custom library per the selected protocol configuration. Example source code, libraries and register definition files are provided with the kit and may be used as a template for code development.
Learn more about embedded modem applications using Silicon Labs ISOmodem and MCUs.