Ethernet
Ethernet is the most widely deployed local area network (LAN) technology today. Due to its ease of implementation and use, and low maintenance costs, it is no longer used just to connect PCs and workstations. Applications as varied as facilities management and utility and vending machine monitoring are routinely handled via Ethernet today.
Silicon Laboratories offers everything you need to develop an embedded Ethernet solution.
CP220x Ethernet Controllers
The CP220x is the industry's smallest and highest performance single-chip 10Base-T Ethernet controller.
Ethernet Evaluation Kit
The CP2201EK Ethernet Evaluation Kit demonstrates the simplicity of adding Ethernet connectivity to a design. The PoE Voice Reference Design provides a platform to evaluate Power over Ethernet using the Si3402 and to develop Embedded Ethernet using the C8051F340 and CP2201.
Ethernet Development Kits
The Ethernet Development Kit provides all of the hardware and software necessary to develop an embedded Ethernet solution using the CP220x.
CMX-MicroNet TCP/IP Stack
The industry-standard CMX TCP/IP protocol stack is included free of cost or royalty fees in the EthernetDK. It is also available for download with the TCP/IP Configuration Wizard or can be purchased on CD.
Development Tools
Product Information
Design Resources
Additional Datasheets