Flash Programming Utilities
The Flash Programming Utilities allow you to download your code to a device and perform other memory operations without needing to use the Silicon Laboratories IDE.
These utilities are static examples of the C8051Fxxx On-Chip Interface Utilities DLL detailed in application note AN117. The downloaded installation utility installs both the Windows Flash Programming Utility and the Command-line (32-bit) Flash Programming Utility.
The Integrated Development Environment (IDE) and other development tools run under the Windows 2000, Windows XP, and Windows Server 2003 operating systems and support the entire MCU portfolio.
This release (v4.00) of the Flash Programming Utility includes:
Download Now