Keyboard Evaluation Kit
KEYBOARDEK
The Keyboard Evaluation Kit demonstrates Silicon Labs' capacitive sense technology with touch sense buttons, wheel and slider. The evaluation platform uses the C8051F70x/71x high-pin count touch sense MCU device family.
Click to Buy
The KEYBOARDEK contains the following items:
- Keyboard-EB
- ToolStick Base Adapter
- USB Extension Cable
- Firmware API Library
- Keyboard EK Quick Start Guide
Download Now
Music Keyboard EK Installer
Music Keyboard Demo
Follow along with this demonstration of the Keyboard Evaluation Kit. This application example uses the KEYBOARD-EK to illustrate the use of capacitive sensing switches using the C8051F700 family of MCUs with Silicon Labs' Capacitance to Digital Converter (CDC) technology.
View Video 
QuickSense Studio
The Keyboard Evaluation Kit is supported within the QuickSense Studio development environment, which provides all the tools needed to develop and analyze your human interface design, making it easier to add buttons, sliders and wheels to your application.