TCP/IP Configuration Wizard
The full-featured, industry-standard CMX-MicroNet TCP/IP stack is included free of purchase costs or royalty fees in the Embedded Modem Development Kit and the Embedded Ethernet Development Kit. It is also available for download with the TCP/IP Configuration Wizard or can be purchased on CD.
The TCP/IP Configuration Wizard, also included in these kits, simplifies the importing of a Keil tool chain compatible CMX-MicroNet protocol stack. Stack object code and supporting directory structure are generated by the wizard as well as a custom library that describes the selected protocol configuration.
TCP/IP Configuration Wizard Download Features:
- Support for C8051F02x, C8051F12x, C8051F13x and C8051F34x device families
- Graphical interface assists in code generation
- Select only the protocols required for the specific application
- No user “stack” coding is required
- HTTP, SMTP, TCP and UDP examples included
Download Now