USB Mass Storage Reference Design

USB-MSD-RD

The USB Mass Storage and CF/MMC/SD Reference Design kit includes everything necessary to implement a FAT16 file system using an SD, MMC or CF memory card on your Silicon Labs MCU. In addition, it provides a method of interfacing that system to a host PC via USB using the Mass Storage Device class.

Adding large amounts of external memory is now economically viable given the availability of low-cost high density Flash memory cards. Using an SD, MMC or CF card is an excellent way of providing gigabytes of data memory for a wide variety of applications. These applications include, but are not limited to the following:

  • Data logging of sensors and transducers over long periods of time
  • Storing large look-up or calibration tables
  • Storing multiple versions of firmware or configurations
  • Sharing data between embedded systems and PCs

 

 Click to Buy

 

The USB Mass Storage Reference Design kit includes:

  • SD, MMC and CF memory card expansion board
  • 256 MB SD memory card
  • 9-Pin serial cable
  • Quick-Start Guide
  • USB Mass Storage Reference Design CD-ROM, containing the following:

 

Note: This kit requires the C8051F340DK.