Hardware Features

    Simplicity Debug Adapter Board contents

  • Simplicity Debug Adapter Board
  • 10-pin ribbon cable

    10-pin Debug Interfaces

  • Silicon Labs Mini Simplicity Connector
  • ARM Cortex 10-pin Debug Connector
  • Silicon Labs ISA3 Packet Trace

    Advanced Debug Features

  • SWD
  • JTAG
  • C2
  • ETM
  • ETM
  • AEM
  • PTI
  • VCOM
  • Virtual UART

Interface Capabilities and Features

Feature 20-pin Standard ARM Cortex Debug+ETM Connector 20-pin Simplicity Connector Simplicity Debug Adapter Board Interfaces (Standard or Tag-Connect 10-pin cable) Tag-Connect 6-pin Interface
Mini Simplicity Connector Cortex Debug Connector ISA3 Packet Trace Port Connector
SWD (serial wire debug) X X X X X
JTAG X X X
C2 X X
ETM (embedded trace module) X
AEM (advanced energy monitoring) X X
PTI (packet trace interface) X X X
VCOM (virtual COM port) X X
Virtual UART X X X X X
Note: ISA Packet Trace Port Connector interface is not yet supported by the WSTK.


Compatible Starter Kits

Kit Part Number User Guide Frequency Output Power Price (USD) Add to Cart
EFM32 Happy Gecko Starter Kit SLSTK3400A Download $29.99 EFM32 Low Energy USB Interface Happy Gecko Starter Kit
EFM32 Pearl Gecko Starter Kit SLSTK3401A Download $29.99 EFM32PG SLSTK3401A Starter Kit
EFR32 Flex Gecko 2.4 GHz SoC Starter Kit SLWSTK6066A  Download +19.5 dBm $229 EFR32 SLWSTK6066A Starter Kit
EFR32 Flex Gecko 2.4 GHz 915 MHz Starter Kit SLWSTK6060A  Download 915 MHz +20 dBm $276 915 MHz EFR32 SLWSTK6060A Starter Kit
EFR32 Flex Gecko 2.4 GHz 868 MHz Starter Kit SLWSTK6061A  Download 868 MHz +13 dBm $276 868 MHz EFR32 SLWSTK6061A Starter Kit
EFR32 Flex Gecko 2.4 GHz 490 MHz Starter Kit SLWSTK6062A  Download 490 MHz +20 dBm $276 490 MHz EFR32 SLWSTK6062A Starter Kit
EFR32 Flex Gecko 2.4 GHz 434 MHz Starter Kit SLWSTK6063A  Download 434 MHz +10 dBm $276 434 MHz EFR32 SLWSTK6063A Starter Kit
EFR32 Flex Gecko 2.4 GHz 169 MHz Starter Kit SLWSTK6065A  Download 169 MHz +20 dBm $276 169 MHz EFR32 SLWSTK6065A Starter Kit
EZR32 Happy Gecko 915 MHz Starter Kit SLWSTK6242A Download 915 MHz + 20 dBm $299 915 MHz EZR32HG SLWSTK6242A Starter Kit
EZR32 Happy Gecko 868 MHz Starter Kit SLWSTK6240A Download 868 MHz + 16 dBm $299 868 MHz EZR32HG SLWSTK6201A Starter Kit
EZR32 Happy Gecko 490 MHz Starter Kit SLWSTK6243A Download 490 MHz + 20 dBm $299 490 MHz EZR32HG SLWSTK6243A Starter Kit
EZR32 Happy Gecko 434 MHz Starter Kit SLWSTK6241A Download 434 MHz + 10 dBm $299 434 MHz EZR32HG SLWSTK6241A Starter Kit
EZR32 Happy Gecko 169 MHz Starter Kit SLWSTK6244A Download 169 MHz + 20 dBm $299 169 MHz EZR32HG SLWSTK6244A Starter Kit
Silicon Labs Community
Question? Ask our 20,000 member-strong community.