Win a Class D ToolStick Evaluation Kit

ToolStickClassD

ToolStickClassDThe Class D ToolStick evaluation kit demonstrates direct-drive Class D amplification using the Precision32™ 32-bit microcontroller family's high-drive I/O. The kit highlights the integrated USB 2.0 full-speed transceiver, internal oscillator and phase-locked loop, up to 300 mA high-drive I/O, dual ADCs, enhanced PWM timer and capacitive sensing. The evaluation kit includes a 1 W Class D amplifier and a speaker.
Transition between four input modes including:
  • USB audio
  • Portable media player and phone
  • Factory-programmed sound clips
  • Voice recording and playback
Mode transition is done via capacitive touch buttons, and volume is controlled via a capacitive touch slider. The board is fully powered through USB using the SiM3U1xx MCU's internal 5 V regulator and uses the integrated USB oscillator for crystal-less operation.
Fill out the form below for a chance to win a ToolStickClassD evaluation kit!
Note: if you are a registered user, simply log in and the fields below will be populated.

Your Basic Information

First Name*
Last Name*
Company*
Title/Job Function*
Address Line 1*
Address Line 2:
City*
Country*
State/Province*:
Zip/Postal Code*
Phone Number*
Email*
Distributor of Choice*

Tell Us About Your Project

Application*
New Design or Redesign*
Estimated Timing for Production Ramp*
Estimated Annual Units*
Comments (Project)