MCU Development Kits

C8051F996DK

The C8051F996DK Development Kit contains everything needed to develop applications with the C8051F990, F991, F996 and F997 family of ultra low power capacitive sensing MCUs and the C8051F980, F981, F982, F983, F985, F986, F987, F988 and F989 family of ultra low power MCUs.

C8051F996DK Development KitClick to Buy

The C8051F996DK Development Kit includes:

  • IDE and Product Information CD-ROM, which includes the following:
  • Third Party Tools and Documentation CD
  • Target/Prototyping PCB (C8051F996TB)
  • Wall mounted universal power supply
  • USB debug adapter
  • 2 USB cables
  • 2 AAA batteries
  • USB cable

 

A host PC is required to run the development kit software and communicate with the debug adapter. The PC must meet the following system requirements:

  • Windows 2000 or later
  • One USB port

 

Silicon Laboratories' development kits include advanced debug features enabling the user to fully develop and integrate hardware and software design. Since the MCU has built in debug capabilities, it can be installed into the end application. This development system is not encumbered with sockets, target cables or "ICE Chips." The development kit supports the following debug features:

  • Run, halt and single-step
  • Set hardware breakpoints
  • Inspect/Modify memory and registers
  • Download program memory

 

Battery Life Estimator
Included as part of the C8051F912DK development kit, or downloadable from our website, the Silicon Labs Battery Life Estimator is a GUI-based tool that provides details on typical battery discharge characteristics, as well as a user-editable spreadsheet. The tool enables a designer to optimize their low-voltage/low-power MCU application.

Additional Resources