QuickSense™ Studio

The Silicon Labs QuickSense Studio software facilitates rapid product development and analysis for developers of user interface products. The easy to use graphical environment is comprised of multiple applications that guide developers through an intuitive development flow, including graphical configuration wizards, firmware templates and performance monitoring tools. These programs interface with the QuickSense Firmware API, a robust and highly configurable firmware library that provides support for many different applications, from simple buttons to complex algorithms like gesture recognition.

Download Now

 

 

The QuickSense Studio Configuration Wizard makes adding human interface technologies to end products simple, allowing engineers to set up capacitive buttons, sliders and wheels in an intuitive software GUI without typing a single line of code. The studio also enables the configuration of infrared proximity and ambient light sensors through a library of APIs.

QuickSense Studio includes support for: