EFM32™ Giant Gecko 32-bit Microcontroller

Silicon Labs' EFM32™ Giant Gecko ARM® Cortex®-M3 based 32-bit microcontrollers (MCUs) provide flash memory configurations up to 1024 kB, 128 kB of RAM and CPU speeds up to 48 MHz, making them ideal for energy sensitive applications with high memory and connectivity requirements. The Giant Gecko MCUs are available in packages down to 7x7 mm, as well as full wafer options, and feature autonomous, low energy peripherals, including AES encryption, pulse counter, low energy UARTs, a low energy sensor interface and on-chip operational amplifiers.
The USB connectivity option is USB 2.0 compliant at full speed (12 Mbps), integrating 2 kB endpoint buffers and handling up to 14 endpoints. The Giant Gecko MCUs provide support for USB host, device and on-the-go configurations, as well as bootloader over USB.
 
 

Features

  • 48 MHz ARM Cortex-M3 core
  • Up to 1024 kB flash
  • 128 kB RAM
  • Up to 93 GPIOs
  • Flexible energy management system with 5 different energy modes
    • 20 nA shutoff mode (0.4 µA with RTC)
    • 0.8 µA stop mode, including power-on-reset, brown-out detector, RAM and CPU retention
    • 1.1 µA deep sleep mode, including RTC with 32.768 kHz oscillator, power-on-reset, brown-out detector, RAM and CPU retention
    • 80 µA/MHz sleep mode
    • 219 µA/MHz run mode with code executed from flash
  • Ultra low power precision and analog peripherals
    • 12-bit 1 Msps ADC
    • 12-bit 500 ksps DAC
  • Up to 8x36 segment LCD controller (9xx/8xx only)
  • Low power sensor interface (LESENSE)
    • Autonomous sensor monitoring in deep sleep
    • Supports wide range of sensors, including LC sensors and capacitive buttons
  • USB 2.0-compliant
  • 1.98–3.8 V supply voltage
  • Debug interface
  • Temperature range: –40 to +85 °C
  • Packages:
    • 64-pin QFN (9 mm x 9 mm)
    • 64-pin QFP (10 mm x 10 mm)
    • 100-pin QFP (14 mm x 14 mm)
    • 112-pin BGA (10 mm x 10 mm)
    • 120-pin BGA (7 mm x 7 mm)
    • Full Wafer Option
 
 

Applications

Technologies

Documentation

Expand AllCollapse All

Data Sheet (21)

DescriptionVersionUpdatedSize
EFM32GG230 Data Sheet
1.305/29/2014
EFM32GG232 Data Sheet
1.305/29/2014
EFM32GG280 Data Sheet
1.305/29/2014
EFM32GG290 Data Sheet
1.305/29/2014
EFM32GG295 Data Sheet
1.305/29/2014
EFM32GG330 Data Sheet
1.305/29/2014
EFM32GG332 Data Sheet
1.305/29/2014
EFM32GG380 Data Sheet
1.305/29/2014
EFM32GG390 Data Sheet
1.305/29/2014
EFM32GG395 Data Sheet
1.305/29/2014
EFM32GG840 Data Sheet
1.305/29/2014
EFM32GG842 Data Sheet
1.305/29/2014
EFM32GG880 Data Sheet
1.305/29/2014
EFM32GG890 Data Sheet
1.305/29/2014
EFM32GG895 Data Sheet
1.305/29/2014
EFM32GG900 Data Sheet
1.1012/10/2014
EFM32GG940 Data sheet
1.305/29/2014
EFM32GG942 Data Sheet
1.305/29/2014
EFM32GG980 Data Sheet
1.305/29/2014
EFM32GG990 Data Sheet
1.305/29/2014
EFM32GG995 Data Sheet
1.305/29/2014

Errata (48)

DescriptionVersionUpdatedSize
EFM32G800 Errata History
1.0010/15/2014
EFM32G800 Rev D Errata
1.0010/15/2014
EFM32GG230 Errata History
0.73/27/2014
EFM32GG230 Rev D Errata
0.89/18/2013
EFM32GG232 Errata History
0.73/27/2014
EFM32GG232 Rev D Errata
0.89/18/2013
EFM32GG280 Errata History
0.73/27/2014
EFM32GG280 Rev D Errata
0.89/18/2013
EFM32GG290 Errata History
0.73/27/2014
EFM32GG290 Rev D Errata
0.89/18/2013
EFM32GG295 Errata History
0.73/27/2014
EFM32GG295 Rev D Errata
0.89/18/2013
EFM32GG330 Errata History
0.73/27/2014
EFM32GG330 Rev D Errata
0.89/18/2013
EFM32GG332 Errata History
0.73/27/2014
EFM32GG332 Rev D Errata
0.89/18/2013
EFM32GG380 Errata History
0.73/27/2014
EFM32GG380 Rev D Errata
0.89/18/2013
EFM32GG390 Errata History
0.73/27/2014
EFM32GG390 Rev D Errata
0.89/18/2013
EFM32GG395 Errata History
0.73/27/2014
EFM32GG395 Rev D Errata
0.89/18/2013
EFM32GG840 Errata History
0.73/27/2014
EFM32GG840 Rev D Errata
0.89/18/2013
EFM32GG842 Errata History
0.73/27/2014
EFM32GG842 Rev D Errata
0.89/18/2013
EFM32GG880 Errata History
0.73/27/2014
EFM32GG880 Rev D Errata
0.89/18/2013
EFM32GG890 Errata History
0.73/27/2014
EFM32GG890 Rev D Errata
0.89/18/2013
EFM32GG895 Errata History
0.73/27/2014
EFM32GG895 Rev D Errata
0.89/18/2013
EFM32GG900 Errata History
1.08/7/2014
EFM32GG900 Rev D Errata
1.08/7/2014
EFM32GG940 Errata History
0.73/27/2014
EFM32GG940 Rev D Errata
0.89/18/2013
EFM32GG942 Errata History
0.73/27/2014
EFM32GG942 Rev D Errata
0.89/18/2013
EFM32GG980 Errata History
0.73/27/2014
EFM32GG980 Rev D Errata
0.89/18/2013
EFM32GG990 Errata History
0.73/27/2014
EFM32GG990 Rev D Errata
0.89/18/2013
EFM32GG995 Errata History
0.711/26/2013
EFM32GG995 Rev D Errata
0.89/18/2013
EFM32LG900 Errata History
1.0010/15/2014
EFM32LG900 Rev. E Errata
1.0010/15/2014
EFM32WG900 Errata History
1.0010/15/2014
EFM32WG900 Rev A Errata
1.0010/15/2014

Reference Manual (2)

DescriptionVersionUpdatedSize
EFM32 Cortex-M3 Reference Manual
1.19/16/2013
EFM32GG Reference Manual
1.106/30/2014

User Guides (3)

Application Notes (62)

DescriptionVersionUpdatedSize
AN0002: Hardware Design Considerations
1.369/19/2013
AN0003: UART Bootloader
1.679/19/2013
an0004: Clock Management Unit
1.0611/26/2013
AN0005: Real Time Counters
1.079/19/2013
AN0007: Energy Modes
1.089/19/2013
AN0008: USART - Synchronous Mode (SPI)
1.139/19/2013
AN0009: EFM32 Getting Started
1.179/19/2013
AN0009: EFM32 Getting Started (Chinese)
1.171/21/2014
AN0011: I2C Master and Slave Operation
1.069/19/2013
AN0012: General Purpose Input Output
1.069/19/2013
AN0013: Direct Memory Access
2.059/19/2013
AN0014: Timer
1.089/19/2013
AN0015: Watchdog
1.079/19/2013
AN0016: Oscillator Design Considerations
1.239/19/2013
AN0017: Low Energy UART
1.089/19/2013
AN0018: Supply Voltage Monitoring
1.079/19/2013
AN0019: EEPROM Emulation
1.099/19/2013
AN0020: Analog Comparator
1.089/19/2013
AN0021: Analog to Digital Converter
1.099/19/2013
AN0022: Digital to Analog Converter
1.109/19/2013
AN0023: Configuring Eclipse for EFM 32 Development
1.139/19/2013
AN0024: Pulse Counter
1.079/19/2013
AN0025: Peripheral Reflex System
1.069/19/2013
AN0026: Low Energy Timer
1.069/19/2013
AN0027: Energy Optimization
1.039/19/2013
AN0028: Low Energy Sensor Interface -- Capacitive Sense
2.049/19/2013
AN0029: Low Energy Sensor
1.069/19/2013
AN0030: FAT on SD Card
1.079/19/2013
AN0031: Making Prototyping Boards for the EFM32 Kits
1.019/19/2013
AN0032: Ethernet
1.089/19/2013
AN0033: AES Cipher Modes with EFM32
1.119/19/2013
AN0034: External Bus Interface
1.089/20/2013
AN0036: Low Energy Sensor Interface Resistive Sense
1.069/20/2013
AN0038: Operational Amplifiers
1.069/20/2013
AN0039: Interrupt Handling
1.049/20/2013
AN0040: Hardware Design for Capacitive Touch
1.029/20/2013
AN0041: Backup Power Domain
1.259/20/2013
AN0042: USB/UART Bootloader
1.039/20/2013
AN0043: Debug and Trace
1.039/20/2013
AN0045: USART/UART Asynchronous Mode
1.039/20/2013
AN0046: USB Hardware Design Guide
1.019/20/2013
AN0047: Interfacing Graphical Display
1.059/22/2013
AN0048: Energy Optimized Display Application
1.049/22/2013
AN0051: Digital Signal Processing with EFM32
1.039/22/2013
AN0052: USB MSD Host Boot Loader
1.039/22/2013
AN0053: IR Sensor Monitoring Using LESENSE
1.039/22/2013
AN0055: Speex Codec
1.059/22/2013
AN0057: EFM32 LCD Driver
1.039/22/2013
AN0059: UART Flow Control
1.029/22/2013
AN0060: Bootloader with AES Encryption
1.029/22/2013
AN0061: Using EFM32 in Energy Harvesting Applications
1.029/22/2013
AN0062: Programming Internal Flash Over the Serial Wire Debug Interface
1.0211/26/2013
AN0063: Driving Electronic Paper Displays (E-paper)
1.019/22/2013
AN0063: Driving Electronic Paper Displays (E-Paper) (Chinese)
1.011/21/2014
AN0064: Current Digital to Analog Converter
1.009/22/2013
AN0065: EFM32 as USB Device
1.009/22/2013
AN0801: EFM32 as USB Host
1.0112/20/2013
AN0806: Fortuna Cryptographically Secure PRNG
1.0212/20/2013
AN0820: EFM32 USB Smart Card Reader
1.01/27/2014
AN0878: Methods of Reducing Light Sensitivity in CSP Packages
0.112/16/2014
AN793: Converting Firmware Projects Between Keil, IAR, and Precision32
0.110/24/2013
LUFA USB Stack CDC Demo
1.011/21/2014

White Papers (8)

PCN (4)

Development Tools

EFM32GG-STK3700 Giant Gecko Starter Kit

EFM32GG-STK3700 Starter Kit

The EFM32GG-STK3700 contains sensors and peripherals demonstrating some of the Giant Gecko MCU's many capabilities and can serve as a starting point for application development
EFM32GG-DK3750 Giant Gecko Development Kit

EFM32GG-DK3750 Development Kit

The EFM32GG-DK3750 is a feature rich development platform for evaluation, prototyping and application development for the EFM32 Giant Gecko 32-bit ARM Cortex-M3 MCU family

One Click Access to the Latest Software, Documentation & Tools

Simplicity Studio
Always updated Simplicity Studio automatically keeps you up-to-date with all changes affecting your development environment
One-click accessibility Simplicity Studio gives you instant access to tools, relevant documentation, software and source code libraries
World-class simplicity Simplicity Studio includes a product selector to help you speed up the MCU selection process
 
 
 

Design Tools

Expand AllCollapse All

Software (74)

DescriptionVersionUpdatedSize
AN0002 Hardware Design Considerations
1.349/28/2013
AN0003 UART Bootloader
1.659/28/2013
AN0004 Clock Management Unit
1.0612/1/2013
AN0005 Real-Time Counter
1.069/28/2013
AN0006 EFM32 Tickless Calendar with Temperature Compensation
2.0511/19/2013
AN0007 Energy Modes
1.079/28/2013
AN0008 USART Synchronous Mode
1.129/28/2013
AN0009 Getting Started with EFM32
1.179/28/2013
AN0011 I2C Master and Slave Operation
1.059/28/2013
AN0012 GPIO
1.059/28/2013
AN0013 Direct Memory Access
2.0511/21/2013
AN0014 Timer
1.079/28/2013
AN0015 Watchdog
1.069/28/2013
AN0017 Low Energy UART
1.079/28/2013
AN0018 Supply Voltage Monitoring
1.069/28/2013
AN0019 EEPROM Emulation
1.089/28/2013
AN0020 Analog Comparator
1.079/28/2013
AN0021 Analog to Digital Converter
1.089/28/2013
AN0022 Digital to Analog Converter
1.099/28/2013
AN0023 Eclipse Toolchain
1.129/28/2013
AN0024 Pulse Counter
1.069/28/2013
AN0025 Peripheral Reflex System
1.059/28/2013
AN0026 Low Energy Timer
1.059/28/2013
AN0028 Low Energy Sensor Interface - Capacitive Sense
2.039/28/2013
AN0029 Low Energy Sensor Interface - Inductive Sense
1.059/28/2013
AN0030 FAT on SD Card
1.069/28/2013
AN0031 Kit Prototyping PCB Library
1.09/28/2013
AN0032 Ethernet
1.079/28/2013
AN0033 AES Cipher Modes with EFM32
1.109/28/2013
AN0034 External Bus Interface
1.079/28/2013
AN0036 Low Energy Sensor Interface - Resistive Sense
1.059/28/2013
AN0038 Operational Amplifiers
1.059/28/2013
AN0039 Interrupt Handling
1.039/28/2013
AN0040 Hardware Design for Capacitive Touch
1.019/28/2013
AN0041 Backup Power Domain
1.249/28/2013
AN0042 USB-UART Bootloader
1.029/28/2013
AN0043 Debug and Trace
1.029/28/2013
AN0045 USART or UART Asynchronous mode
1.029/28/2013
AN0046 USB Hardware Design Guide
1.09/28/2013
AN0047 Interfacing Graphical Displays
1.049/28/2013
AN0048 Energy Optimized Display Application
1.039/28/2013
AN0051 Digital Signal Processing with the EFM32
1.029/28/2013
AN0052 USB MSD Host Bootloader
1.029/28/2013
AN0053 IR Sensor Monitoring Using LESENSE
1.029/28/2013
AN0054 Smart Phone Audio Jack Interface
1.039/28/2013
AN0055 Speex Codec
1.049/28/2013
AN0057 EFM32 Segment LCD Driver
1.029/28/2013
AN0059 UART Flow Control
1.019/28/2013
AN0060 Bootloader with AES Encryption
1.09/28/2013
AN0061 Using EFM32 in Energy Harvesting Applications
1.019/28/2013
AN0062 Programming Internal Flash Over the Serial Wire Debug Interface
1.0211/26/2013
AN0063 Driving Electronic Paper Displays (E-paper)
1.09/28/2013
AN0064: Current Digital to Analog Converter
1.00
AN0065 EFM32 as USB Device
1.011/15/2014
AN0801 EFM32 as USB Host
1.0112/20/2013
AN0806 Fortuna Cryptographically Secure PRNG
1.0212/20/2013
AN0820 EFM32 USB Smart Card Reader
1.01/27/2014
energyAware Battery Estimator Package
0.9310/8/2013
energyAware CMSIS Documentation
3.20.78/13/2014
energyAware CMSIS Software
3.20.78/13/2014
energyAware Commander Package
2.8210/8/2013
energyAware Designer Package
1.1010/8/2013
energyAware Profiler Package
1.1410/8/2013
energyAware Tools for Linux
250520125/25/2012
FreeRTOS Package for EFM32 MCUs
7.5.2 3.20.210/8/2013
Generic Graphic Library for EFM32 MCUs
1.2 3.20.55/7/2014
Keil RTX RTOS Package for EFM32 MCUs
4.70 3.20.210/8/2013
LUFA USB Stack CDC Demo
1.011/21/2014
Open Source Fat Filesystem
0.09.1
Simplicity Studio v1
1.1010/1/2012
Simplicity Studio v2
v212/12/2014
Simplicity Studio v2, Linux Installer
v212/12/2014
Simplicity Studio v2, Mac Installer
v212/12/2014
Simplicity Studio v2, Offline Installer
v212/12/2014

Schematics/Layout (1)

DescriptionVersionUpdatedSize
EFM32GG-DK3750 Development Kit Documentation Package
1.0.29/29/2013

Drivers (2)

DescriptionVersionUpdatedSize
EFM32 energyAware Board Support and Drivers Package
3.20.55/7/2014
energyAware Drivers for EFM32 MCUs
3.20.55/7/2014

Example Code (2)

Product Matrix
Zoom
Part NumberDev KitDatasheetMHzFlashRAMDig I/O PinsADC 1DACUSBCap SenseLCDTemp SensorTimers (16-bit)AESUARTUSARTSPII2CI2SEMIFRTCComparatorsPackage TypePackage SizeInternal Osc.Debug InterfaceOther
EFM32GG230F1024-QFN64
Buy
Sample
EFM32GG-STK3700

481024 kB1285612-bit, 8-ch., 1 Msps12-bit, 2 ch.YesNoYes4Yes3121Yes2QFN649x9 mm±2%ETM; SWAES; Low Power; RTC
EFM32GG230F512-QFN64EFM32GG-STK3700

48512 kB1285612-bit, 8-ch., 1 Msps12-bit, 2 ch.YesNoYes4Yes3121Yes2QFN649x9 mm±2%ETM; SWAES; Low Power; RTC
EFM32GG232F1024-QFP64
Buy
Sample
EFM32GG-STK3700

481024 kB1285312-bit, 8-ch., 1 Msps12-bit, 2 ch.YesNoYes4Yes3121Yes2QFP6410x10 mm±2%ETM; SWAES; Low Power; RTC
EFM32GG232F512-QFP64EFM32GG-STK3700

48512 kB1285312-bit, 8-ch., 1 Msps12-bit, 2 ch.YesNoYes4Yes3121Yes2QFP6410x10 mm±2%ETM; SWAES; Low Power; RTC
EFM32GG280F1024-QFP100
Buy
Sample
EFM32GG-STK3700

481024 kB1288612-bit, 8-ch., 1 Msps12-bit, 2 ch.YesNoYes4Yes23121Yes2QFP10014x14 mm±2%ETM; SWAES; Low Power; RTC
EFM32GG280F512-QFP100EFM32GG-STK3700

48512 kB1288612-bit, 8-ch., 1 Msps12-bit, 2 ch.YesNoYes4Yes23121Yes2QFP10014x14 mm±2%ETM; SWAES; Low Power; RTC
EFM32GG290F1024-BGA112
Buy
Sample
EFM32GG-STK3700

481024 kB1289012-bit, 8-ch., 1 Msps12-bit, 2 ch.YesNoYes4Yes23121Yes2BGA11210x10 mm±2%ETM; SWAES; Low Power; RTC
EFM32GG290F512-BGA112EFM32GG-STK3700

48512 kB1289012-bit, 8-ch., 1 Msps12-bit, 2 ch.YesNoYes4Yes23121Yes2BGA11210x10 mm±2%ETM; SWAES; Low Power; RTC
EFM32GG295F1024-BGA120
Buy
Sample
EFM32GG-STK3700

481024 kB1289312-bit, 8-ch., 1 Msps12-bit, 2 ch.YesNoYes4Yes23121Yes2BGA1207x7 mm±2%ETM; SWAES; Low Power; RTC
EFM32GG295F512-BGA120EFM32GG-STK3700

48512 kB1289312-bit, 8-ch., 1 Msps12-bit, 2 ch.YesNoYes4Yes23121Yes2BGA1207x7 mm±2%ETM; SWAES; Low Power; RTC
EFM32GG330F1024-QFN64
Buy
Sample
EFM32GG-STK3700

481024 kB1285312-bit, 8-ch., 1 Msps12-bit, 2 ch.1YesNoYes4Yes3121Yes2QFN649x9 mm±2%ETM; SWAES; Low Power; RTC
EFM32GG330F512-QFN64EFM32GG-STK3700

48512 kB1285312-bit, 8-ch., 1 Msps12-bit, 2 ch.1YesNoYes4Yes3121Yes2QFN649x9 mm±2%ETM; SWAES; Low Power; RTC
EFM32GG332F1024-QFP64
Buy
Sample
EFM32GG-STK3700

481024 kB1285012-bit, 8-ch., 1 Msps12-bit, 2 ch.1YesNoYes4Yes3121Yes1QFP6410x10 mm±2%ETM; SWAES; Low Power; RTC
EFM32GG332F512-QFP64EFM32GG-STK3700

48512 kB1285012-bit, 8-ch., 1 Msps12-bit, 2 ch.1YesNoYes4Yes3121Yes1QFP6410x10 mm±2%ETM; SWAES; Low Power; RTC
EFM32GG380F1024-QFP100
Buy
Sample
EFM32GG-STK3700

481024 kB1288312-bit, 8-ch., 1 Msps12-bit, 2 ch.1YesNoYes4Yes23121Yes2QFP10014x14 mm±2%ETM; SWAES; Low Power; RTC
EFM32GG380F512-QFP100EFM32GG-STK3700

48512 kB1288312-bit, 8-ch., 1 Msps12-bit, 2 ch.1YesNoYes4Yes23121Yes2QFP10014x14 mm±2%ETM; SWAES; Low Power; RTC
EFM32GG390F1024-BGA112
Buy
Sample
EFM32GG-STK3700

481024 kB1288712-bit, 8-ch., 1 Msps12-bit, 2 ch.1YesNoYes4Yes23121Yes2BGA11210x10 mm±2%ETM; SWAES; Low Power; RTC
EFM32GG390F512-BGA112EFM32GG-STK3700

48512 kB1288712-bit, 8-ch., 1 Msps12-bit, 2 ch.1YesNoYes4Yes23121Yes2BGA11210x10 mm±2%ETM; SWAES; Low Power; RTC
EFM32GG395F1024-BGA120
Buy
Sample
EFM32GG-STK3700

481024 kB1289312-bit, 8-ch., 1 Msps12-bit, 2 ch.1YesNoYes4Yes23121Yes2BGA1207x7 mm±2%ETM; SWAES; Low Power; RTC
EFM32GG395F512-BGA120EFM32GG-STK3700

48512 kB1289312-bit, 8-ch., 1 Msps12-bit, 2 ch.1YesNoYes4Yes23121Yes2BGA1207x7 mm±2%ETM; SWAES; Low Power; RTC
EFM32GG840F1024-QFN64
Buy
Sample
EFM32GG-STK3700

481024 kB1285612-bit, 8-ch., 1 Msps12-bit, 2 ch.YesYesYes4Yes3121Yes2QFN649x9 mm±2%ETM; SWAES; LCD; Low Power; RTC
EFM32GG840F512-QFN64EFM32GG-STK3700

48512 kB1285612-bit, 8-ch., 1 Msps12-bit, 2 ch.YesYesYes4Yes3121Yes2QFN649x9 mm±2%ETM; SWAES; LCD; Low Power; RTC
EFM32GG842F1024-QFP64
Buy
Sample
EFM32GG-STK3700

481024 kB1285312-bit, 8-ch., 1 Msps12-bit, 2 ch.YesYesYes4Yes3121Yes2QFP6410x10 mm±2%ETM; SWAES; LCD; Low Power; RTC
EFM32GG842F512-QFP64EFM32GG-STK3700

48512 kB1285312-bit, 8-ch., 1 Msps12-bit, 2 ch.YesYesYes4Yes3121Yes2QFP6410x10 mm±2%ETM; SWAES; LCD; Low Power; RTC
EFM32GG880F1024-QFP100
Buy
Sample
EFM32GG-STK3700

481024 kB1288612-bit, 8-ch., 1 Msps12-bit, 2 ch.YesYesYes4Yes23121Yes2QFP10014x14 mm±2%ETM; SWAES; LCD; Low Power; RTC
EFM32GG880F512-QFP100EFM32GG-STK3700

48512 kB1288612-bit, 8-ch., 1 Msps12-bit, 2 ch.YesYesYes4Yes23121Yes2QFP10014x14 mm±2%ETM; SWAES; LCD; Low Power; RTC
EFM32GG890F1024-BGA112
Buy
Sample
EFM32GG-STK3700

481024 kB1289012-bit, 8-ch., 1 Msps12-bit, 2 ch.YesYesYes4Yes23121Yes2BGA11210x10 mm±2%ETM; SWAES; LCD; Low Power; RTC
EFM32GG890F512-BGA112EFM32GG-STK3700

48512 kB1289012-bit, 8-ch., 1 Msps12-bit, 2 ch.YesYesYes4Yes23121Yes2BGA11210x10 mm±2%ETM; SWAES; LCD; Low Power; RTC
EFM32GG895F1024-BGA120
Buy
Sample
EFM32GG-STK3700

481024 kB1289312-bit, 8-ch., 1 Msps12-bit, 2 ch.YesYesYes4Yes23121Yes2BGA1207x7 mm±2%ETM; SWAES; LCD; Low Power; RTC
EFM32GG895F512-BGA120EFM32GG-STK3700

48512 kB1289312-bit, 8-ch., 1 Msps12-bit, 2 ch.YesYesYes4Yes23121Yes2BGA1207x7 mm±2%ETM; SWAES; LCD; Low Power; RTC
EFM32GG940F1024-QFN64
Buy
Sample
EFM32GG-STK3700

481024 kB1285312-bit, 8-ch., 1 Msps12-bit, 2 ch.1YesYesYes4Yes3121Yes1QFN649x9 mm±2%ETM; SWAES; LCD; Low Power; RTC
EFM32GG940F512-QFN64EFM32GG-STK3700

48512 kB1285312-bit, 8-ch., 1 Msps12-bit, 2 ch.1YesYesYes4Yes3121Yes1QFN649x9 mm±2%ETM; SWAES; LCD; Low Power; RTC
EFM32GG942F1024-QFP64
Buy
Sample
EFM32GG-STK3700

481024 kB1285012-bit, 8-ch., 1 Msps12-bit, 2 ch.1YesYesYes4Yes3121Yes1QFP6410x10 mm±2%ETM; SWAES; LCD; Low Power; RTC
EFM32GG942F512-QFP64EFM32GG-STK3700

48512 kB1285012-bit, 8-ch., 1 Msps12-bit, 2 ch.1YesYesYes4Yes3121Yes1QFP6410x10 mm±2%ETM; SWAES; LCD; Low Power; RTC
EFM32GG980F1024-QFP100
Buy
Sample
EFM32GG-STK3700

481024 kB1288312-bit, 8-ch., 1 Msps12-bit, 2 ch.1YesYesYes4Yes23121Yes2QFP10014x14 mm±2%ETM; SWAES; LCD; Low Power; RTC
EFM32GG980F512-QFP100EFM32GG-STK3700

48512 kB1288312-bit, 8-ch., 1 Msps12-bit, 2 ch.1YesYesYes4Yes23121Yes2QFP10014x14 mm±2%ETM; SWAES; LCD; Low Power; RTC
EFM32GG990F1024-BGA112
Buy
Sample
EFM32GG-STK3700

481024 kB1288712-bit, 8-ch., 1 Msps12-bit, 2 ch.1YesYesYes4Yes23121Yes2BGA11210x10 mm±2%ETM; SWAES; LCD; Low Power; RTC
EFM32GG990F512-BGA112EFM32GG-STK3700

48512 kB1288712-bit, 8-ch., 1 Msps12-bit, 2 ch.1YesYesYes4Yes23121Yes2BGA11210x10 mm±2%ETM; SWAES; LCD; Low Power; RTC
EFM32GG995F1024-BGA120
Buy
Sample
EFM32GG-STK3700

481024 kB1289312-bit, 8-ch., 1 Msps12-bit, 2 ch.1YesYesYes4Yes23121Yes2BGA1207x7 mm±2%ETM; SWAES; LCD; Low Power; RTC
EFM32GG995F512-BGA120EFM32GG-STK3700

48512 kB1289312-bit, 8-ch., 1 Msps12-bit, 2 ch.1YesYesYes4Yes23121Yes2BGA1207x7 mm±2%ETM; SWAES; LCD; Low Power; RTC

    Top 10 Silicon Labs 32-bit Microcontroller Technology Features

    Silicon Labs' EFM32 32-bit microcontroller family features the world's most energy friendly microcontroller devices, particularly suited for use in low-power and energy sensitive applications — here we'll highlight the 10 factors that make this performance possible.

    Overview

    Product Matrix

    Documentation

    Tools

    Education

    Technology

    More Info