Integrating Sensors and Peripherals with Microcontrollers (MCUs)

The EFM32™ 32-bit ARM® Cortex® -M-based and EFM8™ 8-bit 8051-based MCUs from Silicon Labs are packed with peripherals ranging from analog-to-digital converters (ADC) to LCD controllers and include a number of interfaces including I²C, SPI and USB. MCUs from Silicon Labs are designed to allow developers to make use of sensors and peripherals while meeting low energy operation requirements.