C8051T63x Small Form Factor MCUs

Bookmark and Share

The C8051T63x small MCU family is pin-for-pin compatible with the C8051F33x series but offers cost-effective OTP EEPROM memory instead of flash EEPROM memory. Designers can use flash EEPROM for system development and early production, then move to an OTP EEPROM version to obtain a cost savings when in volume production.

With on-chip power-on reset, VDD monitor, watchdog timer and clock oscillator, the C8051T630/1/2/3/4/5 devices are truly stand-alone, System-on-a-Chip solutions. User software has complete control of all peripherals, and may individually shut down any or all peripherals for power savings.

Code written for the C8051T630/1/2/3/4/5 family of processors will run on the C8051F336 mixed-Signal ISP Flash microcontroller, providing a quick, cost-effective way to develop code without requiring special emulator circuitry. The C8051T630/1/2/3/4/5 processors include the Silicon Labs 2-Wire (C2) Debug and Programming interface, which allows non-intrusive (uses no on-chip resources), full speed, in-circuit debugging using the production MCU installed in the final application. This debug logic supports inspection of memory, viewing and modification of special function registers, setting breakpoints, single stepping and run and halt commands. All analog and digital peripherals are fully functional while debugging using C2. The two C2 interface pins can be shared with user functions, allowing in-system debugging without occupying package pins. More...

Features

  • 25 MIPS
  • 8 kB EPROM
  • 10-Bit DAC
  • 768 bytes data RAM
  • 1.8 to 3.6 V supply voltage
  • –40 to +85 ° temp range
  • On-chip voltage comparator
  • Four general-purpose 16-bit timers
  • 17 Port I/O
  • Two internal oscillators
 

Applications

  • Optical communications (XFP/SFP)
  • Consumer products
  • Battery chargers and fuel gauges
  • Electronic toys and games
  • Wireless devices
  • Automotive controls
  • Brushless DC and stepper motor controls
Bookmark and Share

Documentation    Expand All   Collapse All

 
 Get notified when these documents are updated.

Data Sheet (2)

Document NameDescriptionVersionLast Updated
C8051T630-GDI.pdf
C8051T630-GDI Die Sales1.08/5/2011
C8051T63x.pdf
C8051T63x Data Sheet1.01/9/2009

Data Short (6)

Document NameDescriptionVersionLast Updated
C8051T630_short.pdf
C8051T630 Data Short012108
C8051T631_short.pdf
C8051T631 Data Short012108
C8051T632_short.pdf
C8051T632 Data Short012108
C8051T633_short.pdf
C8051T633 Data Short012108
C8051T634_short.pdf
C8051T634 Data Short012108
C8051T635_short.pdf
C8051T635 Data Short012108

Errata (1)

Document NameDescriptionVersionLast Updated
C8051T63xErrata.pdf
C8051T63x Rev A Errata1210081/9/2009

User Guides (4)

Document NameDescriptionVersionLast Updated
C8051T62x-DK.pdf
C8051T62x-DK Development Kit User's Guide0.43/30/2011
C8051T63x-DK.pdf
C8051T63x-DK User Guide0.1
Serial_Debug_Adapter_UG.pdf
RS232 Serial Adapter (EC2) User Guide0.1
USB_Debug_Adapter_UG.pdf
USB Debug Adapter User Guide0.1

Application Notes (15)

Document NameDescriptionVersionLast Updated
an101.pdf
AN101: Configuring the Port I/O Crossbar Decoder2.1
an103.pdf
AN103: Using the On-Chip Temperature Sensor1.2
an107.pdf
AN107: Implementing 16-bit PWM Using the PCA1.1
an119.pdf
AN119: Calculating Settling Time for Switched Capacitor ADCs1.1
an124.pdf
AN124: Pin Sharing Techniques for the C2 Interface1.1
an125.pdf
AN125: Integrating Raisonance 8051 Tools into the IDE1.3
an126.pdf
AN126: Integrating Tasking 8051 Tools into the Silicon Labs IDE2.4
an127.pdf
AN127: FLASH Programming via the C2 Interface1.1
an140.pdf
AN140: Integrating HI-TECH 8051 Tools into the IDE1.3
an198.pdf
AN198: Integrating SDCC 8051 Tools into the Silicon Labs IDE0.2
an236.pdf
AN236: Integrating IAR 8051 Tools into the Silicon Laboratories IDE0.3
an333.pdf
AN333: ToolStick Virtual Tools User's Guide0.1
AN339.pdf
AN339: Differences between the C8051F33 and C8051T63x Device Families0.1
an354.pdf
AN354: AB0 Prototyping Board User's GuideRev 0.111/7/2008
AN520.pdf
AN520: CMOS Advanced Galvanic Isolators for Medical Electronics0.16/17/2010

White Papers (2)

Document NameDescriptionVersionLast Updated
CIP-51.pdf
CIP-51 Performance for Standard Library Math Routines2.1
Using-Low-Cost-OTP-Microcontrollers-to-Simplify-Embedded-Applications.pdf
Using Low-Cost OTP Microcontrollers to Simplify Embedded Applications

Miscellaneous (2)

Document NameDescriptionVersionLast Updated
C2spec.pdf
C2 Specification1.1
MCU_QS_Guide_USB.pdf
MCU Quick-Start Guide Featuring the USB Debug Adapter0.5

PCN (3)

Document NameDescriptionVersionLast Updated
1110051 C-Pak as a Tape and Reel Supplier std.pdf
1110051 C-Pak as a Tape and Reel Supplier std
1004221A.pdf
MCU DFN/QFN/TQFN/TQFP Pkg Test Site Expand-ASECL Grp1of2 Std
1011021.pdf
MCU Fab(TSMC) & Assy(ASECL)Site Expansion Std
Bookmark and Share

Design Tools    Expand All   Collapse All

 
 Get notified when these files are updated.

Software (35)

Document NameDescriptionVersionUpdated
an106sw.zip
Interfacing an External SRAM to the C8051Fxxx
an110sw.zip
16-bit PWM using an on-chip timer
an324sw.zip
Advanced encryption standard
an534sw.zip
CAN BOOTLOADER
CAN_OBD_DC_Setup.zip
CAN OBD Reader Reference Design Kit
ConfigAndConfig2Install.exe
Configuration Wizard 2 Installer4.0112/7/2011
an102sw.zip
Configuring the internal and external oscillators
an101sw.zip
Configuring the Port I/O Crossbar Decoder
AN339SW.zip
Differences between the C8051F33 and C8051T63x Device Families
AN568SW.zip
EEPROM emulation for flash microcontrollers
an127sw.zip
Flash programming via the C2 interface
UtilDLL.exe
FLASHUtil Installer4.0012/7/2011
Hex2Svf_Installer.exe
Hex to Svf conversion utility software
mcu_ide.exe
IDE Installer4.4012/7/2011
an107sw.zip
Implementing 16-bit PWM using the PCA
an108sw.zip
Implementing a real-time clock
an118sw.zip
Improving ADC resolution by oversampling and averaging
an140sw.zip
Integrating Hi-Tech 8051 tools into the Silicon Labs IDE
an236sw.zip
Integrating IAR 8051 tools into the Silicon Labs IDE
AN198SW.zip
Integrating SDCC 8051 tools into the Silicon Labs IDE
AN126_sw.zip
Integrating Tasking 8051 tools into the Silicon Labs IDE
IR_Performance_Analysis_Tool.zip
IR Performance Analysis Tool
KeilV8Tools_Installer.zip
Keil Eval Tools Installer
an533sw.zip
Modular bootloader framework for Silicon Labs MCUs
an358sw.zip
Optimizing Low Power Operation of the 'F9xx
MCUProductionProgrammer.zip
Production Programmer2.7012/7/2011
an115sw.zip
Software UART examples
ToolStick_Setup.exe
ToolStick Development Tools
TouchPanel_RD.zip
TouchPanel Reference Design
USB_Reset_Utility.zip
USB Debug Adapter Reset Utility
an103sw.zip
Using the on-chip temperature sensor
SiC8051F_uVision.exe
uVision Driver3.6012/7/2011
VCP_WinCE60.zip
VCP Driver for WinCE60
VCP_WinCE50.zip
VCP Drivers for WinCE50
AN201SW.zip
Writing to flash from firmware

Schematics/Layout (3)

Document NameDescriptionVersionUpdated
ULADI_SiliconLabs_Reader.exe
ADI Ultra-Librarian Reader for CAD/CAE Schematic Footprints and Symbols .bxl Files
C8051T630.bxl
C8051T630 CAD/CAE Schematic Footprints and Symbols1.0
toolstickdctemplate.zip
ToolStick Daughter Card Template

Training (3)

Document NameDescriptionVersionUpdated
8051_Instruction_Set.pdf
8051 Instruction Set
C8051T6xx_Overview.pdf
C8051T6xx/3xx One Time Programmable (OTP) USB MCUs
Simplifying Microcontroller Development through Compiler Flexibility.pdf
Simplifying Microcontroller Development through Compiler Flexibility
Bookmark and Share

Product Matrix


Part Number Available DocumentsMIPS (peak)FlashRAMDig I/O PinsTimers (16-bit)PCA ChannelsInternal Osc.ADC 1ADC 2DACTemp SensorVREFComparatorsOtherPackageAlternativeDev KitCommunications
C8051T630Sample
Buy
Data Sheet
Data Short
Errata
258 kB OTP7681743±2%10-bit, 16ch., 500 ksps10-bit, 1 ch.YesYes1LFO20-pin, 4x4, QFNF330C8051T630DK
UART, SPI, I2C
C8051T631Sample
Buy
Data Sheet
Data Short
Errata
258 kB OTP7681743±2%NoNo1LFO20-pin, 4x4, QFNF331C8051T630DK
UART, SPI, I2C
C8051T632Sample
Buy
Data Sheet
Data Short
Errata
254 kB OTP7681743±2%10-bit, 16ch., 500 ksps10-bit, 1 ch.YesYes1LFO20-pin, 4x4, QFNF330C8051T630DK
UART, SPI, I2C
C8051T633Sample
Buy
Data Sheet
Data Short
Errata
254 kB OTP7681743±2%NoNo1LFO20-pin, 4x4, QFNF331C8051T630DK
UART, SPI, I2C
C8051T634Sample
Buy
Data Sheet
Data Short
Errata
252 kB OTP7681743±2%10-bit, 16ch., 500 ksps10-bit, 1 ch.YesYes1LFO20-pin, 4x4, QFNF330C8051T630DK
UART, SPI, I2C
C8051T635Sample
Buy
Data Sheet
Data Short
Errata
252 kB OTP7681743±2%NoNo1LFO20-pin, 4x4, QFNF331C8051T630DK
UART, SPI, I2C

Bookmark and Share

Each device is specified for 1.8 to 3.6 V operation over the industrial temperature range (–45 to +85 °C). An internal LDO is used to supply the processor core voltage at 1.8 V. The Port I/O and RST pins are tolerant of input signals up to 5 V. The C8051T630/1/2/3/4/5 devices are available in 20-pin QFN RoHS compliant packaging.

Bookmark and Share

 

Content Editor ‭[6]‬

 

Training & Resources

Featured Videos

C8051F96x and Si102x/3x DC-DC Converter Enables Extended Battery Life
C8051F96x and Si102x/3x DC-DC Converter Enables Extended Battery Life
C8051F96x and Si102x/3x Autonomous Pulse Counter for Water & Gas Meters
C8051F96x and Si102x/3x Autonomous Pulse Counter for Water & Gas Meters
Wireless Sensor Node Reference Design Overview
Wireless Sensor Node Reference Design Overview

Designing for Ultra Low-Power Operation
Designing for Ultra Low-Power Operation

Si1000 Wireless MCU in Smart Metering Applications
Si1000 Wireless MCU in Smart Metering Applications

Featured Utilities

Battery Life Calculator

Silicon Labs' Battery Life Calculator is an easy-to-use web-based utility that gives designers a quick and easy way to understand the discharge characteristics of different system configurations to help optimize low-power applications.
» Battery Life Calculator

MCU Parametric Search

Find microcontroller parts fast by specifying the specs and features you need.
» MCU Parametric Search

Cross-Reference Search Utility

Enter the part number from another company into the utility to find a list of Silicon Labs' products that can replace those parts. Once you find the products you need, you can click on the part number to see more details about the Silicon Labs' device, download the data sheet by clicking on the data sheet link, and export the results to Excel
» Cross-Reference Search Utility


Featured White Papers

Designing Power Efficient Smart Gas and Water Utility Meters

Designing a smart water or gas utility meter can present a vexing low-power challenge for embedded control systems requiring RF connectivity. Since a single service call from a technician often exceeds the entire cost of the smart meter, battery life must exceed 20 years.
» Designing Power Efficient Smart Gas and Water Utility Meters
» 积少成多:如何设计智能燃气表和水表实现能源效率最大化

Selecting the Right Battery for Your Embedded System

As batteries become more sophisticated in design and function, you must weigh a set of sometimes-conflicting requirements when determining the optimal battery type for your embedded system, including energy capacity, terminal voltage, physical dimensions, self-discharge rate, power-delivery requirements, etc.
» Selecting the Right Battery for Your Embedded System

USB Design Considerations

Choosing the right USB communications option depends on several factors, and each solution has different requirements and degrees of flexibility for both the developer and end-user. Download this white paper to determine the easiest, most cost-effective way to add USB communications to new designs or a legacy system.
» USB Design Considerations


Featured Presentations and Tutorials

8051 Instruction Set

This course takes a look at the 8051 microcontroller architecture and the associated instruction set. Included is a comprehensive look at the addressing modes and instruction operation.
» 8051 Instruction Set

C8051 Interrupt Architecture

This module provides a basic understanding of interrupts and their operation. It illustrates how the 8051 microcontroller performs asynchronous code execution as a result of internal or external events and highlights the programming requirements to implement interrupts in the MCU.
» C8051 Interrupt Architecture

External Memory Interface Controller (EMIF)

The C8051 provides internal memory as well as the ability to access external memory or peripherals using the external memory interface. This course describes the C8051 microcontroller memory architecture and how to access off-chip resources.
» External Memory Interface Controller (EMIF)

View all MCU Training & Resources...

Microcontrollers Training and Resources Featured Courses

Education Center

 

 

 

Find Products Fast!

MCU Parametric Search

 

Bookmark and Share

Overview

Documentation

Tools

Product Matrix

Education

More Info

Silicon Labs Partner Program: USB Microcontroller design help
Register For The Latest Documentation Updates