Si1020 915 MHz Software Development Kit
Si1020-915-A-SDK
Customers designing with the Si102x/3x low power wireless MCUs should start with either the Si1020-915-A-SDK (this page), Si1024-868-A-SDK or Si1020-470-A-SDK based on 915 MHz, 868 MHz or 470 MHz desired RF frequency.
The Si1020 Software Development Kit includes:
- (2) UDP F960 MCU card with multiplexed LCD
- (2) UDP Si102x daughter card with chip and recommended BOM (Si102x RF 915 +20 dBm T/R Switch Pico Card)
- (2) RF antenna
- (2) Lithium battery (Tadiran TL-2150/S)
- USB debug adapter
- (2) Power supply
- USB cables
- UDP Development Kit Quick Start Guide
- Development Kit CD
- Third Party Tools CD
Additional Resources
These development kits provide support for Silicon Labs’:
The boards also include several code examples to exercise different hardware features of the Si102x/3x low power wireless MCU family (e.g., AES block, dc-dc converter, LCD driver, etc.)The examples are portable code modules which may be easily used as a starting point for customer code.
LCD boards are recommended for debug purposes during development even if the final design does not require integrated LCD. The UPPI-series evaluation cards are the engine of an MCU-based system – they contain an MCU, optional radio and minimal support circuitry.