Si1024 868 MHz Wireless Development Kit

Si1024-868-A-DK

Customers designing with the Si102x/3x low power wireless MCUs should start with either the Si1024-868-A-DK (this page) or Si1020-915-A-DK, based on 915 MHz or 868 MHz desired RF frequency.

The Si1024 Wireless Development Kit includes:

  • (2) UDP Motherboard
  • UDP F960 MCU card with multiplexed LCD
  • (2) UDP F960 MCU card without LCD
  • (2) UDP Si102x daughter card (Si102x RF 868 +13 dBm Direct Tie Pico Card)
  • (2) RF antenna
  • (2) Lithium battery (Tadiran TL-2150/S)
  • USB debug adapter
  • (2) Power supply
  • USB cables
  • UDP Development Kit Quick Start Guide
  • Development Kit CD
  • Third Party Tools CD

Additional Resources

 

The Si102x/3x low power wireless MCU families include wireless development kits that enable WDS support. The Wireless Development Suite (WDS) allows automatic detection of boards and downloads appropriate firmware on the part. It gives RF engineers a platform for rapid evaluation and development of low-cost wireless applications.


These development kits provide support for Silicon Labs’:

The boards also include several code examples to exercise different hardware features of the Si102x/3x low power wireless MCU family (e.g., AES block, dc-dc converter, LCD driver, etc.). The examples are portable code modules which may be easily used as a starting point for customer code.

LCD boards are recommended for debug purposes during development even if the final design does not require integrated LCD. The UPPI-series evaluation cards are the engine of an MCU-based system – they contain a microcontroller, optional radio and minimal support circuitry.