Product Matrix

C8051F326/7

C8051F326/7 devices are fully integrated mixed-signal system-on-a-chip MCUs designed specifically for USB applications.

Block Diagram

 

Features

25 MIPS 8051 CPU
16 kB Flash Memory
2304 B RAM
USB 2.0
Integrated transceiver
 ntegrated clock recovery
1 kB buffer RAM
Full (12 Mbps), or low-speed operation
Control endpoint plus four bi-directional endpoint pipes
10-bit, 200 ksps ADC
Two asyncronous comparators
Voltage reference
Temperature sensor
25/21 Digital I/O

Applications

PC peripherals
Point-of-sale terminals
Consumer medical devices
Instrumentation
USB modems
Game controllers
IP telephones
Upgrade legacy RS-232 to USB

Technologies

Resources

Documentation
  
  
  
  
  
 View All Documents
Design Tools
 View All Design Tools

 



Product Matrix

Part NumberAvailable DocumentsMIPS (peak)Flash (bytes)RAM (bytes)Digital Port I/O PinsCommunicationsTimers (16-bit)PCA ChannelsInternal Osc.ADC 1ADC 2DACTemp SensorVREFComparatorsOtherPackageDev KitEPROM Version 
C8051F326Data Sheet
Data Short
2516 kB153615USB 2.0, UART2±1.5%NoNoSeparate I/O Supply Pin28-pin, 5x5, QFNC8051F326DKSample
Buy
C8051F327Data Sheet
Data Short
2516 kB153615USB 2.0, UART2±1.5%NoNoFixed I/O Supply Pin28-pin, 5x5, QFNC8051F326DKSample
Buy

 

With on-chip power-on reset, VDD monitor, voltage regulator, and clock oscillator, C8051F326/7 devices are truly stand-alone System-on-a-Chip solutions. The Flash memory can be reprogrammed in-circuit, providing non-volatile data storage, and also allowing field upgrades of the 8051 firmware. User software has complete control of all peripherals, and may individually shut down any or all peripherals for power savings.

The on-chip Silicon Labs 2-Wire (C2) Development Interface allows non-intrusive (uses no on-chip resources), full speed, in-circuit debugging using the production MCU installed in the final application. This debug logic supports inspection and modification of memory and registers, setting breakpoints, single stepping, run and halt commands. All analog and digital peripherals are fully functional while debugging using C2. The two C2 interface pins can be shared with user functions, allowing in-system debugging without occupying package pins.

Each device is specified for 2.7–5.25 V operation over the industrial temperature range (–40 to +85 °C). For voltages above 3.6 V, the on-chip Voltage Regulator must be used. A minimum of 3.0 V is required for USB communication. The Port I/O and RST pins are tolerant of input signals up to 5 V. C8051F326/7 are available in two 28-pin QFN packages with different pinouts. The RoHS compliant devices are marked with a -GM suffix in the part number. The port I/O on C8051F326 devices is powered from a separate I/O supply allowing it to interface to low voltage logic.