Embedded Modems

Bookmark and Share
Si24xx ISOmodem® Embedded Modems

ISOmodem chipsets implement a complete PSTN modem and range in speed from 2400 – 56,000 bps. The on-chip command processor handles all time-critical tasks and makes them easy to integrate into your system. They all utilize Silicon Labs’ patented direct access arrangement (DAA) technology to implement a globally-compliant telephone line interface with unparalleled integration and proven robustness. A single hardware design can support all speeds and countries with a single bill of materials (BOM). The ISOmodem family of compact solutions eliminate the need for a separate DSP, modem controller, codec, transformer, relay, opto-isolators and 2-4 wire hybrid. These modems are ideal for embedded data applications due to their flexibility, small footprint and minimal external components.

Board-level modem solutions using ISOmodem products

Features

  • AT command set
  • ITU-T “V-dot” protocols up to 56 kbps (data) and 33.6 kbps (fax)
  • Error correction and data compression
  • Fast-connect protocols for POS
  • Security industry protocols, e.g. “Contact ID” and SIA
  • SMS/MMS support including China
  • DTMF generation and detection
  • General purpose tone detectors
  • Global Caller ID type 1 and type 2 decoding
  • Integrated DAA:
    • Over 6 kV surge immunity
    • On- and off- hook line voltage monitoring
    • Parallel phone (intrusion) detection
    • Over-current detection
  • Advanced voice signal processing
    • Acoustic Echo Cancellation
    • Line Echo Cancellation
    • Limiter for “Soft Clipping”
    • Programmable filtering and pre-emphasis
  • UART, SPI or parallel host interface
  • Flexible clock options including low-cost 32.768 kHz oscillator
  • Low power; single 3.3 V supply
    • 15 mW in wake-on-ring or wake-on-polarity
    • 56 mW in normal operation
  • Firmware upgradeable
  • EEPROM interface
  • Lead-free, RoHS-compliant packages
  • Commercial or industrial temperature range
 

Applications

Benefits

  • Smallest, most compact modem solution
  • Lowest external component count and cost
  • Minimal software development
  • Proven performance and global compliance

Documentation    Expand All   Collapse All

 
 Get notified when these documents are updated.

Data Sheet (4)

Document NameDescriptionVersionLast Updated
si2401.pdf
Si2401 Data Sheet1.0
Si2457-34-15-04D.pdf
Si2457/34/15/04 Revision D Data Sheet1.37/20/2011
Si2494-39.pdf
Si2494-39 Data Sheet1.07/20/2011
Si2493D.pdf
V.92 ISOmodem­® with Global DAA1.37/20/2011

Errata (1)

Document NameDescriptionVersionLast Updated
AB3ModemAdaptererrata.pdf
AB3 Modem Adapter errata102406

User Guides (5)

Document NameDescriptionVersionLast Updated
si2401FS10-evb.pdf
Si2401FS10-EVB Data Sheet1.1
Si2435-17evb.pdf
Si2435-17FT18 Global Fax ISOModem EVB1.0
Si2493-57-34-15-04CEVB.pdf
Si2493/57/34/15/04 (Revision C) EVB0.6
Si2493-57-34-15-04D-EVB.pdf
Si2493/57/34/15/04 (Revision D) EVB0.77/21/2011
Si24xxVMB-evb.pdf
Si2494/39/38/37/36/35/29/19/18/17FT18 Global Voice ISOmodem-EVB0.48/16/2011

Application Notes (3)

Document NameDescriptionVersionLast Updated
an186.pdf
AN186: Comparison of Standard AT Commands and Result Codes to Si2401 Embedded Modem0.5
AN93.pdf
AN93: Si2493/57/34/15/04 (Revision D) and Si2494/39 Modem Designer's Guide1.37/29/2011
AN94.pdf
AN94: Si2401 Modem Designer's GuideRev 0.35/20/2010

PCN (1)

Document NameDescriptionVersionLast Updated
1110051 C-Pak as a Tape and Reel Supplier std.pdf
1110051 C-Pak as a Tape and Reel Supplier std

Design Tools    Expand All   Collapse All

 
 Get notified when these files are updated.

Schematics/Layout (1)

Document NameDescriptionVersionUpdated
Si24xx2G-DC_Design_file.zip
Daughter Card Reference Design

Product Matrix


Part Number Available DocumentsMax Data RateMax Fax RateLine Side DeviceHost InterfaceHandset, TAM and SpeakerphoneError Correction/Data CompressionPackage
Si2401Data Sheet
2400-Si3010UARTNoNoSOIC16
Si2404Data Sheet
2400-Si3010SPI, UART or ParallelNoYesTSSOP24 or SOIC16
Si2415Data Sheet
14400-Si3018SPI, UART or ParallelNoYesTSSOP24 or SOIC16
Si2417Data Sheet
-14400Si3018Parallel, UARTNoNoTSSOP24
Si2434Data Sheet
33600-Si3018SPI, UART or ParallelNoYesTSSOP24 or SOIC16
Si2435Data Sheet
-33600Si3018Parallel, UARTNoNoTSSOP24
Si2439Data Sheet
33600-Si3018SPI, UART or ParallelYesYesQFN38
Si2457Data Sheet
56000-Si3018SPI, UART or ParallelNoYesTSSOP24 or SOIC16
Si2493Data Sheet
56000-Si3018SPI, UART or ParallelNoYesTSSOP24 or SOIC16
Si2494Data Sheet
56000-Si3018SPI, UART or ParallelYesYesQFN38

Overview

Documentation

Tools

Product Matrix

Education

More Info

Find Products Fast!

Silicon Labs Partner Program
Environmental Data Part Number Search
Register For The Latest Documentation Updates