Silicon DAAs

Bookmark and Share
Si306x Block Diagram

Silicon Labs is the market leader for Silicon DAAs. Our designs are proven, robust solutions that ensure global compliance with a single board design. Globally-programmable silicon direct access arrangements provide the electrical isolation between the wireline device and the telephone line needed to ensure safety and prevent harm to telephone networks from electrical surges.

Features

  • Integrated DAA
  • Over 6000 V isolation
  • Global country support (Si3018/10 LS)
  • FCC, JATE, China and 47 other countries (Si3008 LS)
  • On- and off-hook line voltage monitoring
  • Parallel handset (intrusion) detection
 

Applications

  • POTS Interface
  • FXO Cards
  • PBXs
  • Voicemail systems
  • Computer telephony
  • Gateways
  • V.92 Software
  • Modems
  • PCI and Mini PCI Cards
  • Mobile Daughter Cards (MDC)
  • Computer Network Rider (CNR) Cards
  • Modem-on-Motherboard (MoM)
  • Personal Digital Assistants (PDAs)
  • Fax Machines
  • Set-Top Boxes
  • Multi-Function Printers
  • Internet Appliances
  • Digital TVs
  • Video Phones

Documentation    Expand All   Collapse All

 
 Get notified when these documents are updated.

Data Sheet (7)

Document NameDescriptionVersionLast Updated
IA3222-23.pdf
IA3222-23 DAA Chipset with Analog Interface5.04/28/2011
si3052-18.pdf
Si3052/18/17/11 Data Sheet1.0
si3054-18.pdf
Si3054/18 Data Sheet1.0
si3056.pdf
Si3056 Data Sheet1.05
si3066.pdf
Si3066 Data Sheet1.0
si3068.pdf
Si3068 Data Sheet1.0
si306x.pdf
Si306x Data Sheet0.9

User Guides (7)

Document NameDescriptionVersionLast Updated
IA3222-23-EVB.pdf
IA3222-23-EVB User's Guide0.12/8/2011
ML3054EVB.pdf
ML3054 Reference Design0.2
si3052-07pcievb.pdf
Si3052/07PCI-EVB Data Sheet1.0
si3052-18pcievb.pdf
Si3052/18PCI-EVB Data Sheet1.0
Si3054-80EVB.pdf
Si3054-80EVB Data Sheet0.15/23/2008
si30xxpptevb.pdf
Si30xxPPT-EVB Data Sheet1.0
si30xxssIevb.pdf
Si30xxSSI-EVB User Guide1.1

Application Notes (7)

Document NameDescriptionVersionLast Updated
an14.pdf
AN14: Si3036/38 Startup/Powerdown0.2
an16.pdf
AN16: Multiple Device Support for the Si3034/35/44/560.3
an30.pdf
AN30: Ground Start Implementation for DAAs0.1
AN347.pdf
AN347: DAA Design Guide0.39/6/2011
an67.pdf
AN67: Si3050/52/54/56 Layout Guidelines0.43/16/2011
an72.pdf
AN72: Ring Detection/Validation with the Si305X DAAs0.1
an81.pdf
AN81: Si305x-Based Modem Emissions Design Considerations0.3

Miscellaneous (1)

Document NameDescriptionVersionLast Updated
Si305x_Surge.pdf
Si305x Surge White Paper0.1

PCN (1)

Document NameDescriptionVersionLast Updated
1110051 C-Pak as a Tape and Reel Supplier std.pdf
1110051 C-Pak as a Tape and Reel Supplier std

Design Tools    Expand All   Collapse All

 
 Get notified when these files are updated.

Software (1)

Document NameDescriptionVersionUpdated
dig_hybrid.zip
Digital Hybrid Calculator

Product Matrix


Part Number Available DocumentsBOM ComponentsPackageHost InterfaceRegionLine Voltage MonitorAC Termination Settings
IA3223Data Sheet
32QSOP16 + SOIC8 or MSOP10Async + Analog AudioGlobalYes4
Si305232TQFP64 + SOIC8 or SOIC16PCIGlobalYes4
Si305432SOIC16 + SOIC8 or SOIC16HD Audio/ac-linkGlobalYes4
Si305632SOIC16 + SOIC8 or SOIC16SSIGlobalYes4/16
Si306x32SOIC8 or SOIC16Integrated in hostGlobalYes1/2/4

Overview

Documentation

Tools

Product Matrix

Education

More Info

Find Products Fast!

Silicon Labs Partner Program
Environmental Data Part Number Search
Register For The Latest Documentation Updates