QuickSense™ Si1102 and Si1120 Optical Sensors

The QuickSense Si1102 and Si1120 are the industry’s most sensitive active infrared proximity sensors enabling innovative touchless human interface applications with ultra-low power advantages. Comprised of an infrared LED driver, an infrared photodiode, an ambient light sensor (Si1120) and control logic, the devices are packaged in a 3x3 mm clear DFN. The high sensitivity infrared photodiode provides a single-pulse infrared proximity measurement offering customers an opportunity to implement infrared light emitting diodes with unusually low power levels.

Infrared Sensors

Si1102 Proximity Sensors Si1120 Proximity and Ambient Light Sensors


Development Tools

IrSliderEK QuickSense Touchless Slider Evaluation Kit
Si1102EK QuickSense Si1102 Mini-Proximity Sensing Demo Board
Si1120EK QuickSense Si1120 Evaluation Kit
FrontPanel2EK QuickSense Front Panel Demo Board

 
 The Si1102 and Si1120 are supported within the QuickSense Development Studio.