The Si1120 Infrared Slider Demo is a Silicon Labs patent-pending infrared touchless slider technique. This innovative touchless slider boasts excellent range, visible LED tracking, and both swipe and set gesture recognition. The USB powered demonstration is controlled by an ultra-low power Silicon Labs C8051F900 MCU and incorporates an Si1120, two infrared LEDs, and eight visible LEDs. The QuickSense Studio development environment supports this unique demonstration board with a powerful performance analysis tool that enables real-time reflectivity monitoring.
Click to Buy