Si825x Single-Phase POL Reference Design

SINGLEPHSPOL-RD


The Si825x Single-Phase POL Reference Design demonstrates the Si8252 digital power controller in a single-phase point-of-load (POL) application.  The kit, available for $149, includes an assembled and tested evaluation board, real-time application firmware, development tools and documentation.

 Click to Buy

 

Hardware Overview

The Si825x Single-Phase POL Reference Design demonstrates a digitally-controlled POL power supply operating at a switching frequency of 391 kHz. The Si8252-based single-phase POL turnkey evaluation board contains power stage circuits and a digital controller, complete with a development tool interface and an SMBus™ port (directly accessible using the included USB to SMBus bridge board)

Application Builder

The reference design kit includes a real-time firmware kernel (fully-documented C-language source code) with all control algorithms pre-written, including nonlinear control for fast transient response and real-time efficiency optimization. Using the Application Builder development tool suite included in the kit, the user can configure, supplement or completely change the kernel without restriction to best suit the end application requirements. The Application Builder includes compensation filter and DPWM timing design and simulation tools, system configuration wizards and Silicon Labs’ MCU Integrated Development Environment (IDE). For more details on the Application Builder Firmware see Digital Power Development Tools.

The Si825x Single-Phase Point of Load (POL) Reference Design contains the following:

  • 20 amp Si8252-based single-phase POL evaluation board
  • USB to SMBus bridge board
  • USB debug adapter
  • USB cable
  • Product Information CD-ROM
  • Note: The full version of the kernel when compiled is approximately 14 kB. This exceeds the 4 kB limit of the compiler that is shipped with the kit’s software development tools. To avoid a compiler issue, either buy the full Keil compiler toolset or compile the limited version of the kernel.