Enter to Win a Silicon Labs' Si84xx Digital Isolated Communications Reference Design Kit

Si84XXCOM-RD

Si84xx Digital Isolated Communications Reference Design KitTo help demonstrate the low power, reliability and 5 kV isolation ratings required in many demanding industrial applications, Silicon Labs now offers the Si84xx Digital Isolated Communications reference design kit. This new reference design showcases isolated RS-232, RS-485, and CAN interfaces alongside our 2.5 kV and 5.0 kV digital isolators.

The Si84xx Digital Isolated Communications reference design kit includes:

  • Si84xxCOM-EVB
  • Isolated RS232 – Si8442 2.5 kV 4-Channel Isolator
  • Isolated 4-Wire RS422/485 – Si8421 2.5 kV 2-Channel Isolator
  • Isolated CAN Bus – Si8421 5 kV 2-Channel Isolator

 

SI84xx devices are CMOS-based galvanic isolators with isolation ratings up to 5 kV and designed for industrial, commercial, computing, telecommunications, and medical applications. Available in various channel counts (1/2/3/4/5/6), speeds (1 and 150 Mbps), and two package options (narrow and wide body SOIC), as well as unidirectional and bidirectional (I²C) channels configurations.

Simply fill out the form below to be entered for your chance to win.

 

* denotes a required field
Tell Us About Yourself

First Name*  
Last Name*  
Company*  
    Title/Job Function:*  
Address Line 1*  
 Address Line 2: 
City*  
Country*  
State/Province*:   
Zip/Postal Code*:   
Phone Number*  
Email*    
Distributor of Choice*:   
Tell Us About Your Project

Application*  
New Design or   Redesign*  
Estimated Timing for   Production Ramp*  
Estimated Annual Units*  
 Comments (Project): 
I would like a Sales Engineer to contact me: