Si87xx Optocoupler Replacement Isolators

The Si87xx isolators are pin-compatible, single-channel, drop-in optocoupler replacements with data rates up to 15 Mbps. These devices isolate high-speed digital signals and offer performance, reliability, and flexibility advantages not available with optocoupler solutions. The Si87xx series is based on Silicon Labs' proprietary CMOS isolation technology for low-power and high-speed operation and are resistant to the wear-out effects found in optocouplers that degrade performance with increasing temperature, forward current, and device age. As a result, the Si87xx series offer longer service life and dramatically higher reliability compared to a traditional optocoupler. Ordering options include open collector output with and without integrated pull-up resistor and output enable pin.
 
 

Features

  • Pin-compatible, drop-in upgrades for popular high-speed digital optocouplers
  • Performance and reliability advantages vs. optocouplers
    • Resistant to temperature, age and forward current effects
    • 10x lower FIT rate for longer service life
    • Higher common-mode transient immunity:
      >50 kV/μs typical
    • Lower power and forward input diode current
  • PCB footprint compatible with optocoupler packaging
  • Wide range of product options
  • Diode emulator input
  • 3 to 30 V open collector output
  • Propagation delay 30 ns typical
  • Data rates from dc to 15 Mbps
  • 3.75 and 5 kV reinforced isolation
  • UL, CSA, VDE certifications
  • Wide operating temperature range –40 to +125 °C
  • RoHS-compliant packages
 
 

Applications

Documentation

Expand AllCollapse All

Data Sheet (1)

Document NameDescriptionVersionLast Updated
Si87xx.pdf
Si87xx Data Sheet0.59/19/2012

User Guides (2)

Document NameDescriptionVersionLast Updated
Si87xx-OptoCompEVB-UG.pdf
Si87xx Opto Comparison EVB User's Guide0.14/11/2013
Si87xx-EVB.pdf
Si87xx-EVB User's Guide0.39/18/2012

Application Notes (4)

Document NameDescriptionVersionLast Updated
AN520.pdf
AN520: CMOS Advanced Galvanic Isolators for Medical Electronics0.24/24/2013
AN681.pdf
AN681: Using the Si87xx Family of Digital Isolators0.39/12/2012
AN729.pdf
AN729: Replacing Traditional Optocouplers with Si87xx Digital Isolators0.19/12/2012
AN742.pdf
AN742: Si87xx 5kV Isolator Test Report Summary0.35/28/2013

White Papers (9)

Document NameDescriptionVersionLast Updated
Solar-Power-Inverter-Isolation-WP.pdf
Advanced Digital Isolation Technologies Boost Solar Power Inverter Reliability1.07/14/2011
CMOS-Advanced-Galvanic-Isolators-for-Medical-Electronics.pdf
CMOS Advanced Galvanic Isolators for Medical Electronics
CMOS-Digital-Isolators-Provide-Data-Protection-WP.pdf
CMOS Digital Isolators Provide Data Protection for Smart Meters0.14/27/2011
CMOS-Digital-Isolators-WP.pdf
CMOS Digital Isolators Supersede Optocouplers in Industrial Applications0.211/9/2010
Isolators-in-Motor-Control-WP.pdf
CMOS Isolators for Home Appliance Motor Control1.07/18/2011
digital-isolator-evolution-drives-optocoupler-replacement.pdf
Digital Isolator Evolution Drives Optocoupler Replacement1.09/21/2012
Low-EMI-Isolation-WP.pdf
Low EMI Isolation for Medical Equipment Applications0.13/30/2011
Solar-Power-Inverter-Isolation-WP-SC.pdf
先进的数字隔离技术提高太阳能逆变器可靠性1.04/26/2012
Solar-Power-Inverter-Isolation-WP-TC.pdf
先進的數位隔離技術提高太陽能逆變器的可靠性1.04/26/2012

PCN (2)

Document NameDescriptionVersionLast Updated
1304221-Si8310-EOL-notice.pdf
1304221 Si8310 EOL notice
1305141-EOL-IA2116-330-FW.pdf
1305141 EOL IA2116-330-FW

Design Tools

Expand AllCollapse All

Schematics/Layout (15)

Document NameDescriptionVersionUpdated
Si8710AC-B-IP.bxl
Si8710AC-B-IP CAD/CAE Schematic Footprints and Symbols1.05/25/2012
Si8710AC-B-IS.bxl
Si8710AC-B-IS CAD/CAE Schematic Footprints and Symbols1.05/25/2012
Si8710AD-B-IS.bxl
Si8710AD-B-IS CAD/CAE Schematic Footprints and Symbols1.05/25/2012
Si8710BC-B-IP.bxl
Si8710BC-B-IP CAD/CAE Schematic Footprints and Symbols1.05/25/2012
Si8710BC-B-IS.bxl
Si8710BC-B-IS CAD/CAE Schematic Footprints and Symbols1.05/25/2012
Si8711AC-B-IP.bxl
Si8711AC-B-IP CAD/CAE Schematic Footprints and Symbols1.05/25/2012
Si8711AC-B-IS.bxl
Si8711AC-B-IS CAD/CAE Schematic Footprints and Symbols1.05/25/2012
Si8711BC-B-IP.bxl
Si8711BC-B-IP CAD/CAE Schematic Footprints and Symbols1.05/25/2012
Si8711BC-B-IS.bxl
Si8711BC-B-IS CAD/CAE Schematic Footprints and Symbols1.05/25/2012
Si8711BD-B-IM.bxl
Si8711BD-B-IM CAD/CAE Schematic Footprints and Symbols1.05/25/2012
Si8712AC-B-IP.bxl
Si8712AC-B-IP CAD/CAE Schematic Footprints and Symbols1.05/25/2012
Si8712AC-B-IS.bxl
Si8712AC-B-IS CAD/CAE Schematic Footprints and Symbols1.05/25/2012
Si8712AD-B-IM.bxl
Si8712AD-B-IM CAD/CAE Schematic Footprints and Symbols1.05/25/2012
Si8712BC-B-IP.bxl
Si8712BC-B-IP CAD/CAE Schematic Footprints and Symbols1.05/25/2012
Si8712BD-B-IM.bxl
Si8712BD-B-IM CAD/CAE Schematic Footprints and Symbols1.05/25/2012

Product Matrix

Product Matrix
Zoom
Part Number Available DocumentsMaximum Propagation DelayIsolation Rating10kV surgeEnable ControlPackage TypeOutput SupplyInput SupplyTemperature RangeVDDBidirectional ChannelsEval KitUnidirectional ChannelsChannel TypeForward ChannelsReverse ChannelsMax Data RateDefault Output StateIntegrated Pull-UpAEC-Q100Input Type
Si8710AC-B-IPSample
Buy
Data Sheet
603.75YesNoGW DIP83.0 - 30-40 to 125 °C3 - 30 V1Unidirectional1015Hi-ZNoLED Emulator
Si8710AC-B-ISData Sheet
603.75YesNoNB SOIC83.0 - 30-40 to 125 °C3 - 30 V1Unidirectional1015Hi-ZNoLED Emulator
Si8710AD-B-ISData Sheet
605.0YesNoWB SOIC63.0 - 30-40 to 125 °C3 - 30 V1Unidirectional1015Hi-ZNoLED Emulator
Si8710BC-B-IPData Sheet
603.75YesNoGW DIP83.0 - 30-40 to 125 °C3 - 30 V1Unidirectional1015Hi-ZNoLED Emulator
Si8710BC-B-ISData Sheet
603.75YesNoNB SOIC83.0 - 30-40 to 125 °C3 - 30 V1Unidirectional1015Hi-ZNoLED Emulator
Si8710BD-B-ISData Sheet
605.0YesNoWB SOIC63.0 - 30-40 to 125 °C3 - 30 V1Unidirectional1015Hi-ZNoLED Emulator
Si8710CC-B-IPData Sheet
603.75YesNoGW DIP83.0 - 30-40 to 125 °C3 - 30 V1Unidirectional101Hi-ZNoLED Emulator
Si8710CC-B-ISData Sheet
603.75YesNoNB SOIC83.0 - 30-40 to 125 °C3 - 30 V1Unidirectional101Hi-ZNoLED Emulator
Si8710CD-B-ISData Sheet
605.0YesNoWB SOIC63.0 - 30-40 to 125 °C3 - 30 V1Unidirectional101Hi-ZNoLED Emulator
Si8711AC-B-IPSample
Buy
Data Sheet
603.75YesNoGW DIP83.0 - 30-40 to 125 °C3 - 30 V1Unidirectional1015Hi-ZYesLED Emulator
Si8711AC-B-ISData Sheet
603.75YesNoNB SOIC83.0 - 30-40 to 125 °C3 - 30 V1Unidirectional1015Hi-ZYesLED Emulator
Si8711AD-B-IMData Sheet
605.0YesNoLGA83.0 - 30-40 to 125 °C3 - 30 V1Unidirectional1015Hi-ZYesLED Emulator
Si8711BC-B-IPData Sheet
603.75YesNoGW DIP83.0 - 30-40 to 125 °C3 - 30 V1Unidirectional1015Hi-ZYesLED Emulator
Si8711BC-B-ISData Sheet
603.75YesNoNB SOIC83.0 - 30-40 to 125 °C3 - 30 V1Unidirectional1015Hi-ZYesLED Emulator
Si8711BD-B-IMData Sheet
605.0YesNoLGA83.0 - 30-40 to 125 °C3 - 30 V1Unidirectional1015Hi-ZYesLED Emulator
Si8711CC-B-IPData Sheet
603.75YesNoGW DIP83.0 - 30-40 to 125 °C3 - 30 V1Unidirectional101Hi-ZYesLED Emulator
Si8711CC-B-ISData Sheet
603.75YesNoNB SOIC83.0 - 30-40 to 125 °C3 - 30 V1Unidirectional101Hi-ZYesLED Emulator
Si8711CD-B-IMData Sheet
605.0YesNoLGA83.0 - 30-40 to 125 °C3 - 30 V1Unidirectional101Hi-ZYesLED Emulator
Si8712AC-B-IPSample
Buy
Data Sheet
603.75YesYesGW DIP83.0 - 30-40 to 125 °C3 - 30 V1Unidirectional1015Hi-ZNoLED Emulator
Si8712AC-B-ISSample
Buy
Data Sheet
603.75YesYesNB SOIC83.0 - 30-40 to 125 °C3 - 30 V1Unidirectional1015Hi-ZNoLED Emulator
Si8712AD-B-IMData Sheet
605.0YesYesLGA83.0 - 30-40 to 125 °C3 - 30 V1Unidirectional1015Hi-ZNoLED Emulator
Si8712BC-B-IPSample
Buy
Data Sheet
603.75YesYesGW DIP83.0 - 30-40 to 125 °C3 - 30 V1Unidirectional1015Hi-ZNoLED Emulator
Si8712BC-B-ISSample
Buy
Data Sheet
603.75YesYesNB SOIC83.0 - 30-40 to 125 °C3 - 30 V1Unidirectional1015Hi-ZNoLED Emulator
Si8712BD-B-IMData Sheet
605.0YesYesLGA83.0 - 30-40 to 125 °C3 - 30 V1Unidirectional1015Hi-ZNoLED Emulator
Si8712CC-B-IPData Sheet
603.75YesYesGW DIP83.0 - 30-40 to 125 °C3 - 30 V1Unidirectional101Hi-ZNoLED Emulator
Si8712CC-B-ISData Sheet
603.75YesYesNB SOIC83.0 - 30-40 to 125 °C3 - 30 V1Unidirectional101Hi-ZNoLED Emulator
Si8712CD-B-IMData Sheet
605.0YesYesLGA83.0 - 30-40 to 125 °C3 - 30 V1Unidirectional101Hi-ZNoLED Emulator

Easy Drop-in Replacement for r Solutions

The Si87xx digital isolator family is available in popular optocoupler configurations shown below, and most applications require no PCB modification — simply install the Si87xx into the optocoupler footprint (package options include SOCI8, DIP8, LGA8 and SDIP6). The Si87xx series feature are open drain outputs. Any external components used to improve optocoupler common mode transient immunity (CMTI), such as "speed-up" capacitors, negative voltage supplies and input buffers can be left intact or removed to reduce external BOM.
Si87xx digital isolator block configurations Si87xx digital isolator block configurations  
 

Optocoupler Replacement Technology

Used for more than 40 years, optocouplers are inherently limited by outdated LED-based technology, which exhibits significant output variation over input current, temperature and age. These variations reduce the operating performance and reliability over the optocoupler’s lifetime, resulting in increased design complexity and shorter life expectancy for end products. Because of their aging effects, optocouplers are often specified to last only 10 years, posing a serious problem for industrial system designers who want to develop products with 20+ year warranties.
Silicon Labs’ Si87xx optocoupler-replacement devices use a patented CMOS-based isolation architecture that is completely immune to the output variations that plague LED-based optocouplers. The innovative light-emitting diode (LED) emulator input included in the Si87xx devices eliminates the need to redesign existing systems.

Reliability over Time and Temperature

CMOS-based capacitive isolation technology provides more than ten times the mean-time-to-failure (MTTF) rate of optocouplers. By offering longer device lifetimes and higher reliability, the Si87xx isolators enable system manufacturers to support longer end product warranties and reduce costs associated with repair or replacement. Less variability, especially in the input turn-on current, also simplifies system designs since engineers no longer need to anticipate aging effects when using the Si87xx devices.
The Si87xx family is based on Silicon Labs’ industry-leading capacitive isolation technology, with isolation ratings up to 5 kV and fully compliant with IEC 60747-5-2 including 10 kV surge protection. The family meets the requirements for IEC 60950-1, 61010-1 and 60601-1 (reinforced insulation) and provides up to 1200 V working voltage with a 60+ year lifetime. The wide -40 to +125 °C operating range makes the Si87xx the perfect optocoupler replacement in high temperature applications such as solar inverters.
The Si87xx products are CSA and UL certified. CSA_UL_Logos
The Si87xx products are VDE certified. VDE_Logo

Performance Enhancements over Optocoupler Solutions

In addition to their inherent immunity to temperature, age and forward current effects, the Si87xx isolators offer other significant performance advantages over competing optocoupler solutions:
  • The Si87xx devices offer a 50 percent lower input turn-on current and a 10x lower output quiescent current than competing optocouplers, reducing overall system power.
  • The low parasitic capacitance of the Si87xx digital isolation architecture improves the common mode transient immunity (CMTI) by as much as 75 percent over competing optocouplers, thereby enhancing system data integrity. Due to the inherent high parasitic capacitance of their LED-based architecture, optocouplers suffer from poor CMTI, which can lead to incorrect data being passed across the isolator.
  • The Si87xx isolators outperform optocouplers in key timing specifications, such as propagation delay and pulse-width distortion, enabling faster, more accurate data transfer and improved efficiency.

Si84xx, Si86xx and Si87xx Top-Level Comparison

  Si84xx Si86xx Si87xx​
Max Isolation Voltage (kV) 2.5​ 5.0​ 5.0​
​Min CMTI (kV/µs) 25​ 35​ 35​
Input Device​ Buffer​ Schmitt Trigger​ Opto Emulator​
Input VDD Range (V)​ 2.7 to 5.5​ 2.5 to 5.5​ 1.7 to 2.8*​
Output VDD Range (V)​ 2.7 to 5.5​ 2.5 to 5.5​ 4.5 to 30​
Current/Ch at VDD = 5 V, 1 Mbps (mA)​ 1.65​ 1.25​ 2.5​
Max Prop Delay (nS)​ 9.5​ 9​ 60​
Max Pulse Width Distortion (nS)​ 2.5​ 1.5​ —​
Minimum Pulse Width (nS)​ 6​ 5​ —​
10 kV Surge Capability​ No​ No​ Yes​
Typ Rise/Fall Time at VDD = 5 V (nS)​ 5.0/3.7​ 3.5/2.0​ 12​
Output Latch​ None​ None​ None​
* Voltage shown is anode voltage with respect to cathode voltage​

Overview

Documentation

Tools

Product Matrix

Education

More Info